目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R151
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/r151.prj},{NB=R151 18 x 120},{SIG=R151},{COD=R151 18 x 120},{SW=6},{L4=5},{D5=M 10},{L5=20},{D1=18},{L=120},{LINK=https://ecom.meusburger.com/e/index.asp?id=8&eg=1},{D5X=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
SW
[mm]
L4
[mm]
D5
ⁿ/ₐ
L5
[mm]
D1
[mm]
L
[mm]
R151 10 x 60
R151
R151 10 x 60
4
4
M 6
16
10
60
R151 10 x 80
R151
R151 10 x 80
4
4
M 6
16
10
80
R151 10 x 100
R151
R151 10 x 100
4
4
M 6
16
10
100
R151 10 x 120
R151
R151 10 x 120
4
4
M 6
16
10
120
R151 10 x 140
R151
R151 10 x 140
4
4
M 6
16
10
140
R151 12 x 100
R151
R151 12 x 100
5
4
M 8
17
12
100
R151 12 x 120
R151
R151 12 x 120
5
4
M 8
17
12
120
R151 12 x 140
R151
R151 12 x 140
5
4
M 8
17
12
140
R151 12 x 160
R151
R151 12 x 160
5
4
M 8
17
12
160
R151 12 x 180
R151
R151 12 x 180
5
4
M 8
17
12
180
R151 18 x 80
R151
R151 18 x 80
6
5
M 10
20
18
80
R151 18 x 100
R151
R151 18 x 100
6
5
M 10
20
18
100
R151 18 x 120
R151
R151 18 x 120
6
5
M 10
20
18
120
R151 18 x 140
R151
R151 18 x 140
6
5
M 10
20
18
140
R151 18 x 160
R151
R151 18 x 160
6
5
M 10
20
18
160
R151 18 x 180
R151
R151 18 x 180
6
5
M 10
20
18
180
R151 24 x 100
R151
R151 24 x 100
8
6
M 12
25
24
100
R151 24 x 120
R151
R151 24 x 120
8
6
M 12
25
24
120
R151 24 x 140
R151
R151 24 x 140
8
6
M 12
25
24
140
R151 24 x 160
R151
R151 24 x 160
8
6
M 12
25
24
160
R151 24 x 180
R151
R151 24 x 180
8
6
M 12
25
24
180
R151 24 x 200
R151
R151 24 x 200
8
6
M 12
25
24
200
R151 30 x 140
R151
R151 30 x 140
8
7
M 16
30
30
140
R151 30 x 160
R151
R151 30 x 160
8
7
M 16
30
30
160
R151 30 x 180
R151
R151 30 x 180
8
7
M 16
30
30
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求