目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 40 - Sprue puller insert
Rigon
Plastic
International plastic sets
Sprue bushings
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h0_sg/r40.prj},{NB=R40 18X046},{SIG=R 40},{COD=R40 18X046},{L1=7.0},{I=22},{D2=6.5},{D1=22},{DD=6},{D=18},{L=46},{MAT=Acciaio 1.2862},{DS=55+-2 HRC},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
L1
Length
[mm]
I
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
DD
Ø d G7
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R40 12X022
R 40
R40 12X022
7.0
18
4.5
16
4
12
22
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 12X027
R 40
R40 12X027
7.0
18
4.5
16
4
12
27
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 12X036
R 40
R40 12X036
7.0
18
4.5
16
4
12
36
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 12X046
R 40
R40 12X046
7.0
18
4.5
16
4
12
46
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 12X056
R 40
R40 12X056
7.0
18
4.5
16
4
12
56
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 12X066
R 40
R40 12X066
7.0
18
4.5
16
4
12
66
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X022
R 40
R40 18X022
7.0
22
6.5
22
6
18
22
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X027
R 40
R40 18X027
7.0
22
6.5
22
6
18
27
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X036
R 40
R40 18X036
7.0
22
6.5
22
6
18
36
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X046
R 40
R40 18X046
7.0
22
6.5
22
6
18
46
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X056
R 40
R40 18X056
7.0
22
6.5
22
6
18
56
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X066
R 40
R40 18X066
7.0
22
6.5
22
6
18
66
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 18X076
R 40
R40 18X076
7.0
22
6.5
22
6
18
76
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X036
R 40
R40 24X036
9.5
28
8.5
28
8
24
36
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X046
R 40
R40 24X046
9.5
28
8.5
28
8
24
46
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X056
R 40
R40 24X056
9.5
28
8.5
28
8
24
56
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X066
R 40
R40 24X066
9.5
28
8.5
28
8
24
66
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X076
R 40
R40 24X076
9.5
28
8.5
28
8
24
76
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X086
R 40
R40 24X086
9.5
28
8.5
28
8
24
86
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
R40 24X096
R 40
R40 24X096
9.5
28
8.5
28
8
24
96
Steel 1.2862
55±2 HRC
110-130
Hardening and tempering
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求