目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 12 - Nitrided ejector pin - type FIAT
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa12.prj},{NB=RPA12 09,0X0125},{SIG=RPA12},{COD=RPA12 09,0X0125},{D1=9.0},{D2=14},{L=125},{K=6.5},{R=0.5},{MAT=Acciaio 1.2343 - 1.2344},{DT=47 ± 5 HRC},{DS=980 - 1100 Hv},{RES=>= 1370},{TR=Nitrurazione gassosa},{FIN=Rettifica e lappatura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
K
Height
[mm]
R
r (+0.2)
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
RES
Tensile strength
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPA12 03,5X0100
RPA12
RPA12 03,5X0100
3.5
7
100
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0125
RPA12
RPA12 03,5X0125
3.5
7
125
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0160
RPA12
RPA12 03,5X0160
3.5
7
160
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0200
RPA12
RPA12 03,5X0200
3.5
7
200
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0250
RPA12
RPA12 03,5X0250
3.5
7
250
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0315
RPA12
RPA12 03,5X0315
3.5
7
315
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0400
RPA12
RPA12 03,5X0400
3.5
7
400
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0500
RPA12
RPA12 03,5X0500
3.5
7
500
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0630
RPA12
RPA12 03,5X0630
3.5
7
630
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 03,5X0800
RPA12
RPA12 03,5X0800
3.5
7
800
3.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0100
RPA12
RPA12 04,0X0100
4.0
8
100
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0125
RPA12
RPA12 04,0X0125
4.0
8
125
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0160
RPA12
RPA12 04,0X0160
4.0
8
160
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0200
RPA12
RPA12 04,0X0200
4.0
8
200
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0250
RPA12
RPA12 04,0X0250
4.0
8
250
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0315
RPA12
RPA12 04,0X0315
4.0
8
315
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0400
RPA12
RPA12 04,0X0400
4.0
8
400
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0500
RPA12
RPA12 04,0X0500
4.0
8
500
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0630
RPA12
RPA12 04,0X0630
4.0
8
630
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X0800
RPA12
RPA12 04,0X0800
4.0
8
800
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,0X1000
RPA12
RPA12 04,0X1000
4.0
8
1000
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,2X0100
RPA12
RPA12 04,2X0100
4.2
8
100
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,2X0125
RPA12
RPA12 04,2X0125
4.2
8
125
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,2X0160
RPA12
RPA12 04,2X0160
4.2
8
160
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12 04,2X0200
RPA12
RPA12 04,2X0200
4.2
8
200
4.0
0.3
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求