Y-unions, unequal
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/y_verbinder_reduziert.prj},{NB=141.008},{ARTNR=141.008},{FS=1 x 8 / 2 x 6},{FS1=8},{FS2=6},{L1=39.8},{C=17.8},{C2=15.4},{X1=14.0},{X2=12.0},{E=13},{F=14.5},{SD=3.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FS
For tube O.D.
[mm]
L1
[mm]
141.006
141.006
1 x 6 / 2 x 4
36.5
141.008
141.008
1 x 8 / 2 x 6
39.8
141.010
141.010
1 x 10 / 2 x 8
48.9
141.012
141.012
1 x 12 / 2 x 10
52.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求