目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PARGB - Jointed Tubings
REIKU
Robotics and automation
Jointed tubings
Left sided joints
Powered by
CAD模型選擇
{reiku/robotics_and_automation/jointed_tubings/left_sided_joints/pargb.prj},{NB=PARGB-48L52K},{INFO=Data Sheet},{FB=schwarz},{NW1=48},{NW2=52},{D1=73.0},{D2=62.0},{D3=52.0},{L=37.4},{KR=109},{ID=48},{AD=77},{GL=26 St./pcs.},{VERS=2},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Gliederrohre_Jointed_Tubings.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
FB
Colour
ⁿ/ₐ
NW1
Nominal width
[mm]
NW2
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
KR
Smallest dynamic bending radius
[mm]
ID
Min. inside diameter
[mm]
AD
Max. outside diameter
[mm]
GL
Jointed Tubing, length 1000mm
ⁿ/ₐ
PARGB-48L48K
black
48
48
73.0
54.5
47.0
42.7
109
48
77
26 St./pcs.
PARGB-48L52K
black
48
52
73.0
62.0
52.0
37.4
109
48
77
26 St./pcs.
PARGB-76L70
black
76
70
136.8
98.4
82.8
68.4
200
76
120
16 St./pcs.
PARGB-76L90
black
76
90
136.8
127.2
103.2
68.4
200
76
120
16 St./pcs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求