您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
INA-2125 - Ball Bearings - Standard, Double Shielded
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Shielded
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040340/ina-2125.prj},{NB=INA-2155},{PN=INA-2155},{AMERSID=1045443},{APACID=-},{EMEAID=-},{BEARINGTYPE=Double Shielded},{A=25},{B=47},{C=12},{N=1.29166667},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/ina-2155}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
INA-2125
INA-2125
1045441
-
-
Double Shielded
8
22
7
INA-2130
INA-2130
1091680
-
-
Double Shielded
10
26
8
INA-2135
INA-2135
1045442
-
-
Double Shielded
12
28
8
INA-2140
INA-2140
1091681
-
-
Double Shielded
15
32
9
INA-2145
INA-2145
1091682
-
-
Double Shielded
17
35
10
INA-2150
INA-2150
1091683
-
-
Double Shielded
20
42
12
INA-2155
INA-2155
1045443
-
-
Double Shielded
25
47
12
INA-2160
INA-2160
1091684
-
-
Double Shielded
30
55
13
INA-2165
INA-2165
1045444
-
-
Double Shielded
10
30
9
INA-2170
INA-2170
1091685
-
-
Double Shielded
12
32
10
INA-2175
INA-2175
1045445
-
-
Double Shielded
15
35
11
INA-2180
INA-2180
1045446
-
-
Double Shielded
17
40
12
INA-2185
INA-2185
1091686
-
-
Double Shielded
20
47
14
INA-2190
INA-2190
1045447
-
-
Double Shielded
25
52
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求