目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B01.16 - Lifting bracket with pin RENAULT
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
LIFTING FLANGE WITH BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/staffe_di_sollevamento/b01_16.prj},{NB=B01.16.4000},{CA=P953548270},{DES=STAFFA+PERNO RENAULT KG.4000},{ML=4000},{MDW=8000},{A=135},{B=56},{C=60},{D=20},{D1=32},{E=84},{F=85},{G=33},{H=125},{L=154.0},{M=96},{N=100},{O=221},{P=72},{R=30},{S=50},{T=111},{W=24},{X=14},{Y=63},{Z=4.5},{Z1=4.5},{SCREW=M16x45},{AX=32},{BX=33},{CX=35},{DX=55},{D1X=4.5},{EX=55},{FX=36},{LX=50},{MX=30},{NX=25},{PX=111},{SX=28},{TX=20},{YX=10.0},{ZX=20},{J=100},{Q=48},{V=42},{A1=14},{B1=4.5},{E1=18},{F1=28},{G1=17},{D4=40},{H1=132},{H3=7},{H4=10.0},{WEIGHT=9.850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CA
Automotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ML
Max Load
[kg]
MDW
Max Die Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
Z1
[mm]
SCREW
DIN 912 - 8.8
ⁿ/ₐ
B01.16.4000
P953548270
BRACKET+PIN RENAULT KG.40...
4000
8000
135
56
60
20
32
84
85
33
125
154.0
96
100
221
72
30
50
111
24
14
63
4.5
4.5
M16x45
B01.16.6300
P953549070
BRACKET+PIN RENAULT KG.63...
6300
12600
180
80
70
30
40
110
100
41
160
197.5
130
125
270
90
35
60
140
27
16
100
5.0
5.0
M20x60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求