目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S131 - Screw supports heavy type
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_131.prj},{NB=S131.00460},{CODE=S131.00460},{HMIN=280},{HMAX=460},{A=26},{D=70},{FMAX=60},{MAT=Hardened painted steel},{WEIGHT=11000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
HMIN
h min
[mm]
HMAX
H max
[mm]
A
[mm]
D
[mm]
FMAX
F max
[kN]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S131.00300
S131.00300
200
300
26
70
80
Hardened painted steel
9500
S131.00460
S131.00460
280
460
26
70
60
Hardened painted steel
11000
S131.00750
S131.00750
430
750
26
70
50
Hardened painted steel
13500
S131.01250
S131.01250
710
1250
26
70
45
Hardened painted steel
19000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求