目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL A2F - Die-set Serie A
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
PRESS-FITTED GUIDE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/fixed_type/a_2pmf_f_asmtab.prj},{NB=BPL A2FA 240 B-145},{MAT=A},{CODEX1=A2FA 240 B},{CODEX2=A2FB 240 B},{L=500},{M=500},{K=375},{Q=360},{N=375},{P=360},{D=58},{E=48},{C=38},{F=40},{G=40},{H1=145},{MASS=220},{DTCST=40},{H11=145,155,170,185,200,250,275,300,325,350,400},{LA2=100},{SP=15},{XX=49},{PPATH=a_2pmf_f_asmtpl.prj},{MATP=},{FIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
L
[mm]
M
[mm]
E1A
[mm]
E1B
[mm]
E1
[mm]
E2A
[mm]
E2B
[mm]
E2
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
MASS
Weight
[kg]
USX
[mm]
USY
[mm]
BPL A2FA 010 A-85
A2FA 010 A
200
150
75.0
74.0
149.0
50.0
50.0
100.0
28
28
18
18
14
121.0
72.0
BPL A2FA 010 B-85
A2FA 010 B
200
150
75.0
74.0
149.0
50.0
50.0
100.0
38
28
18
18
17
121.0
72.0
BPL A2FA 020 A-85
A2FA 020 A
200
175
75.0
74.0
149.0
62.5
62.5
125.0
28
28
18
18
17
121.0
97.0
BPL A2FA 020 B-85
A2FA 020 B
200
175
75.0
74.0
149.0
62.5
62.5
125.0
38
28
18
18
20
121.0
97.0
BPL A2FA 030 A-85
A2FA 030 A
200
200
75.0
74.0
149.0
75.0
75.0
150.0
28
28
18
18
19
121.0
122.0
BPL A2FA 030 B-85
A2FA 030 B
200
200
75.0
74.0
149.0
75.0
75.0
150.0
38
28
18
18
22
121.0
122.0
BPL A2FA 030 C-85
A2FA 030 C
200
200
75.0
74.0
149.0
75.0
75.0
150.0
48
33
18
18
27
121.0
122.0
BPL A2FA 040 A-115
A2FA 040 A
250
200
96.0
95.0
191.0
71.0
71.0
142.0
33
33
25
25
28
155.0
106.0
BPL A2FA 040 B-115
A2FA 040 B
250
200
96.0
95.0
191.0
71.0
71.0
142.0
43
33
25
25
32
155.0
106.0
BPL A2FA 050 A-115
A2FA 050 A
250
250
96.0
95.0
191.0
96.0
96.0
192.0
33
33
25
25
35
155.0
156.0
BPL A2FA 050 B-115
A2FA 050 B
250
250
96.0
95.0
191.0
96.0
96.0
192.0
43
33
25
25
40
155.0
156.0
BPL A2FA 060 A-115
A2FA 060 A
300
200
121.0
120.0
241.0
71.0
71.0
142.0
38
38
25
25
38
205.0
106.0
BPL A2FA 060 B-115
A2FA 060 B
300
200
121.0
120.0
241.0
71.0
71.0
142.0
48
38
25
25
43
205.0
106.0
BPL A2FA 070 A-115
A2FA 070 A
300
250
115.0
114.0
229.0
90.0
90.0
180.0
38
38
30
30
48
184.0
135.0
BPL A2FA 070 B-115
A2FA 070 B
300
250
115.0
114.0
229.0
90.0
90.0
180.0
48
38
30
30
54
184.0
135.0
BPL A2FA 080 A-115
A2FA 080 A
300
300
115.0
114.0
229.0
115.0
115.0
230.0
38
38
30
30
58
184.0
185.0
BPL A2FA 080 B-115
A2FA 080 B
300
300
115.0
114.0
229.0
115.0
115.0
230.0
48
38
30
30
65
184.0
185.0
BPL A2FA 090 A-115
A2FA 090 A
350
200
146.0
145.0
291.0
71.0
71.0
142.0
38
38
25
25
45
255.0
106.0
BPL A2FA 090 B-115
A2FA 090 B
350
200
146.0
145.0
291.0
71.0
71.0
142.0
48
38
25
25
50
255.0
106.0
BPL A2FA 100 A-115
A2FA 100 A
350
250
140.0
139.0
279.0
90.0
90.0
180.0
43
43
30
30
63
234.0
135.0
BPL A2FA 100 B-115
A2FA 100 B
350
250
140.0
139.0
279.0
90.0
90.0
180.0
48
43
30
30
67
234.0
135.0
BPL A2FA 110 A-115
A2FA 110 A
350
300
140.0
139.0
279.0
115.0
115.0
230.0
43
43
30
30
76
234.0
185.0
BPL A2FA 110 B-115
A2FA 110 B
350
300
140.0
139.0
279.0
115.0
115.0
230.0
48
43
30
30
80
234.0
185.0
BPL A2FA 120 A-115
A2FA 120 A
350
350
140.0
139.0
279.0
140.0
140.0
280.0
43
43
30
30
88
234.0
235.0
BPL A2FA 120 B-115
A2FA 120 B
350
350
140.0
139.0
279.0
140.0
140.0
280.0
48
43
30
30
93
234.0
235.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求