目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
NG 16x1.5 - Gas ejectors
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
NG
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/ng/ng_16_asmtab.prj},{NB=NG16x1.5-040-A-RD--(0)},{CODE=NG16x1.5-040-A-RD},{CODENIT=GN16x1.5-40-21},{CU=40},{L=140},{LMIN=100},{RC=1},{D=13.4},{P=75},{PMIN=10},{CX=0},{FIS=-},{F0=21},{F1I=1.39xF0},{F1P=1.67xF0},{S=0.28},{W=0.07},{FISX='-','-','DM16','DM 16'},{FISXNIT='-','-','DM16','1/049'},{SIZE=13.4},{PPATH=ng_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
S
Surface
[cm^2]
W
Weight
[kg]
NG16x1.5-010-A-GR
NG16x1.5-010-A-GR
10
80
70
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.05
NG16x1.5-020-A-GR
NG16x1.5-020-A-GR
20
100
80
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.06
NG16x1.5-030-A-GR
NG16x1.5-030-A-GR
30
120
90
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-040-A-GR
NG16x1.5-040-A-GR
40
140
100
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-050-A-GR
NG16x1.5-050-A-GR
50
160
110
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-060-A-GR
NG16x1.5-060-A-GR
60
180
120
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-070-A-GR
NG16x1.5-070-A-GR
70
200
130
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.09
NG16x1.5-080-A-GR
NG16x1.5-080-A-GR
80
220
140
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.10
NG16x1.5-100-A-GR
NG16x1.5-100-A-GR
100
260
160
1
13.4
20
10
6
1.39xF0
1.67xF0
0.28
0.11
NG16x1.5-010-A-BU
NG16x1.5-010-A-BU
10
80
70
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.05
NG16x1.5-020-A-BU
NG16x1.5-020-A-BU
20
100
80
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.06
NG16x1.5-030-A-BU
NG16x1.5-030-A-BU
30
120
90
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-040-A-BU
NG16x1.5-040-A-BU
40
140
100
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-050-A-BU
NG16x1.5-050-A-BU
50
160
110
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-060-A-BU
NG16x1.5-060-A-BU
60
180
120
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-070-A-BU
NG16x1.5-070-A-BU
70
200
130
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.09
NG16x1.5-080-A-BU
NG16x1.5-080-A-BU
80
220
140
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.10
NG16x1.5-100-A-BU
NG16x1.5-100-A-BU
100
260
160
1
13.4
40
10
11
1.39xF0
1.67xF0
0.28
0.11
NG16x1.5-010-A-RD
NG16x1.5-010-A-RD
10
80
70
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.05
NG16x1.5-020-A-RD
NG16x1.5-020-A-RD
20
100
80
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.06
NG16x1.5-030-A-RD
NG16x1.5-030-A-RD
30
120
90
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-040-A-RD
NG16x1.5-040-A-RD
40
140
100
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.07
NG16x1.5-050-A-RD
NG16x1.5-050-A-RD
50
160
110
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-060-A-RD
NG16x1.5-060-A-RD
60
180
120
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.08
NG16x1.5-070-A-RD
NG16x1.5-070-A-RD
70
200
130
1
13.4
75
10
21
1.39xF0
1.67xF0
0.28
0.09
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求