目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PBG310 - Self-lubricating bronze sliding strips for movements lock
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/pbg_310.prj},{NB=PBG310.025007230},{CODE=PBG310.025007230},{W=250},{L=72},{T=30},{W1=25},{W2=100},{W3=150},{W4=225},{W4X=225},{L1=22},{L2=47},{D=18},{FORM=B},{HOLES=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
W4
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
FORM
Form
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PBG310. 150 x 52 x 20
PBG310.015005220
150
52
20
25
75
125
-
12
32
13
A
3
PBG310. 200 x 52 x 20
PBG310.020005220
200
52
20
25
100
175
-
12
32
13
A
3
PBG310. 250 x 52 x 20
PBG310.025005220
250
52
20
25
100
150
225
12
32
13
B
4
PBG310. 150 x 72 x 30
PBG310.015007230
150
72
30
25
75
125
-
22
47
18
A
3
PBG310. 200 x 72 x 30
PBG310.020007230
200
72
30
25
100
175
-
22
47
18
A
3
PBG310. 250 x 72 x 30
PBG310.025007230
250
72
30
25
100
150
225
22
47
18
B
4
PBG310. 150 x 77 x 35
PBG310.015007735
150
77
35
25
75
125
-
27
52
18
A
3
PBG310. 200 x 77 x 35
PBG310.020007735
200
77
35
25
100
175
-
27
52
18
A
3
PBG310. 250 x 77 x 35
PBG310.025007735
250
77
35
25
100
150
225
27
52
18
B
4
PBG310. 150 x 82 x 40
PBG310.015008240
150
82
40
25
75
125
-
32
57
18
A
3
PBG310. 200 x 82 x 40
PBG310.020008240
200
82
40
25
100
175
-
32
57
18
A
3
PBG310. 250 x 82 x 40
PBG310.025008240
250
82
40
25
100
150
225
32
57
18
B
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求