目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CTI91822 F - Guide pillar with internal thread on both sides DIN 9825/ISO 9182-2 F
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/colonne_iso/cti_iso_9182_2f.prj},{NB=CTI91822.32X180F},{CODE=CTI91822.32X180F},{D1=32},{L1=180},{L2=6},{L4=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
Guide diameter
[mm]
L1
Length
[mm]
L2
[mm]
L4
[mm]
GEW
Weight
[kg]
Guide pillar with interna...
CTI91822.15X90F
Guide pillar with interna...
15
90
4
3
0.105
Guide pillar with interna...
CTI91822.15X100F
Guide pillar with interna...
15
100
4
3
0.119
Guide pillar with interna...
CTI91822.15X112F
Guide pillar with interna...
15
112
4
3
0.136
Guide pillar with interna...
CTI91822.15X125F
Guide pillar with interna...
15
125
4
3
0.154
Guide pillar with interna...
CTI91822.15X140F
Guide pillar with interna...
15
140
4
3
0.174
Guide pillar with interna...
CTI91822.15X160F
Guide pillar with interna...
15
160
4
3
0.202
Guide pillar with interna...
CTI91822.15X180F
Guide pillar with interna...
15
180
4
3
0.230
Guide pillar with interna...
CTI91822.15X200F
Guide pillar with interna...
15
200
4
3
0.258
Guide pillar with interna...
CTI91822.15X224F
Guide pillar with interna...
15
224
4
3
0.291
Guide pillar with interna...
CTI91822.15X250F
Guide pillar with interna...
15
250
4
3
0.327
Guide pillar with interna...
CTI91822.15X280F
Guide pillar with interna...
15
280
4
3
0.369
Guide pillar with interna...
CTI91822.15X315F
Guide pillar with interna...
15
315
4
3
0.417
Guide pillar with interna...
CTI91822.15X355F
Guide pillar with interna...
15
355
4
3
0.472
Guide pillar with interna...
CTI91822.16X90F
Guide pillar with interna...
16
90
4
3
0.122
Guide pillar with interna...
CTI91822.16X100F
Guide pillar with interna...
16
100
4
3
0.138
Guide pillar with interna...
CTI91822.16X112F
Guide pillar with interna...
16
112
4
3
0.157
Guide pillar with interna...
CTI91822.16X125F
Guide pillar with interna...
16
125
4
3
0.177
Guide pillar with interna...
CTI91822.16X140F
Guide pillar with interna...
16
140
4
3
0.201
Guide pillar with interna...
CTI91822.16X160F
Guide pillar with interna...
16
160
4
3
0.233
Guide pillar with interna...
CTI91822.16X180F
Guide pillar with interna...
16
180
4
3
0.264
Guide pillar with interna...
CTI91822.16X200F
Guide pillar with interna...
16
200
4
3
0.296
Guide pillar with interna...
CTI91822.16X224F
Guide pillar with interna...
16
224
4
3
0.334
Guide pillar with interna...
CTI91822.16X250F
Guide pillar with interna...
16
250
4
3
0.375
Guide pillar with interna...
CTI91822.16X280F
Guide pillar with interna...
16
280
4
3
0.422
Guide pillar with interna...
CTI91822.16X315F
Guide pillar with interna...
16
315
4
3
0.477
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求