目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94487 T5 - Headed guide bush for ball bearing ISO 9448-7 T5
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_7_t5.prj},{NB=BGI94487.32X93T5},{CODE=BGI94487.32X93T5},{D1=32},{D2=40},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.40},{A1=36.4},{L1=93},{L2=37},{L3=56},{L=120},{K=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
K
[mm]
GEW
Weight
[kg]
Headed guide bush for bal...
BGI94487.24X80T5
Headed guide bush for bal...
24
30
40
40
48
60
72.7
46
22.65
33.4
80
30
50
95
3
0.492
Headed guide bush for bal...
BGI94487.25X80T5
Headed guide bush for bal...
25
31
40
40
48
60
72.7
46
22.65
33.4
80
30
50
95
3
0.462
Headed guide bush for bal...
BGI94487.30X93T5
Headed guide bush for bal...
30
38
48
48
56
67
79.7
53
24.40
36.4
93
37
56
120
3
0.661
Headed guide bush for bal...
BGI94487.32X93T5
Headed guide bush for bal...
32
40
48
48
56
67
79.7
53
24.40
36.4
93
37
56
120
3
0.571
Headed guide bush for bal...
BGI94487.38X110T5
Headed guide bush for bal...
38
46
58
58
66
77
89.7
63
35.30
35.3
110
47
63
140
4
1.073
Headed guide bush for bal...
BGI94487.40X110T5
Headed guide bush for bal...
40
48
58
58
66
77
89.7
63
35.30
35.3
110
47
63
140
4
0.945
Headed guide bush for bal...
BGI94487.48X131T5
Headed guide bush for bal...
48
56
70
70
80
91
103.7
77
40.20
40.2
131
60
71
160
4
1.854
Headed guide bush for bal...
BGI94487.50X131T5
Headed guide bush for bal...
50
58
70
70
80
91
103.7
77
40.20
40.2
131
60
71
160
4
1.670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求