目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
VPJ - Vertical shearing, jek punches blanks
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/vpj.prj},{NB=VPJ 10 71 X M2 195000x11.4800},{D=10},{TYP=X},{H=14.0},{T=11.48},{K=1.5},{MAT=Acciaio HSS},{B=19},{P=5.00},{W=0.00},{R=15.0},{MAXPG=9.95},{L=71},{JEK=J5},{LX=50,56,60,63,70,71,80,90,100,120},{LXVERX=50,56,60,63,70,71,80,90,100,120},{LY=71,80,100,120},{BMIN=13},{BMAX=35},{BY=19},{PMIN=5.00},{PMAX=9.90},{FX=},{FD=0.00},{FL=11.48},{ANGLE=0},{G=0.00},{RH=0.00},{MINW1=3.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
D
[mm]
H
[mm]
T
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
R
[mm]
JEK
ⁿ/ₐ
VPJ 5 71 X P2, W0, R10 B1...
5
7.0
8.15
1.5
Acciaio HSS
10.0
J2
VPJ 6 71 X P2.5, W0, R10 ...
6
9.0
9.10
1.5
Acciaio HSS
10.0
J3
VPJ 8 71 X P3, W0, R12 B1...
8
11.0
9.81
1.5
Acciaio HSS
12.0
J4
VPJ 10 71 X P5, W0, R15 B...
10
14.0
11.48
1.5
Acciaio HSS
15.0
J5
VPJ 12 71 X P5, W0, R15 B...
12
16.0
11.48
1.5
Acciaio HSS
15.0
J5
VPJ 13 71 X P6, W0, R15 B...
13
17.0
11.48
1.5
Acciaio HSS
15.0
J5
VPJ 16 71 X P8, W0, R15 B...
16
20.0
11.48
1.5
Acciaio HSS
15.0
J6
VPJ 20 71 X P10, W0, R15 ...
20
25.0
12.29
1.5
Acciaio HSS
15.0
J6
VPJ 25 71 X P12, W0, R15 ...
25
31.0
13.00
1.5
Acciaio HSS
15.0
J6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求