目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0230 - Demountable guide pillar - C7
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0230.prj},{NB=R0230-04-0076},{COD=R0230-04-0076},{D=40.000},{D1=60.000},{D2=50.000},{L=280.000},{L1=35.000},{M=12.000},{MX=12.000},{MAT=1.7131},{TR=Cementazione + Tempra},{HD=HRC 61 - 63},{XL=81.500},{XM=48.500},{XC=24.500},{A=30.500},{B=38.000},{N=3},{VITI=M8x20},{ML=20.500},{MLL=18.640}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
M
[mm]
MAT
Material
ⁿ/ₐ
TR
Heat treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
R0230-04-0001
R0230-04-0001
18.000
36.000
25.000
100.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0002
R0230-04-0002
18.000
36.000
25.000
110.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0003
R0230-04-0003
18.000
36.000
25.000
120.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0004
R0230-04-0004
18.000
36.000
25.000
130.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0005
R0230-04-0005
18.000
36.000
25.000
140.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0006
R0230-04-0006
18.000
36.000
25.000
150.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0007
R0230-04-0007
18.000
36.000
25.000
160.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0008
R0230-04-0008
19.000
36.000
25.000
100.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0009
R0230-04-0009
19.000
36.000
25.000
110.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0010
R0230-04-0010
19.000
36.000
25.000
120.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0011
R0230-04-0011
19.000
36.000
25.000
130.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0012
R0230-04-0012
19.000
36.000
25.000
140.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0013
R0230-04-0013
19.000
36.000
25.000
150.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0014
R0230-04-0014
19.000
36.000
25.000
160.000
20.000
8.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0015
R0230-04-0015
24.000
40.000
32.000
100.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0016
R0230-04-0016
24.000
40.000
32.000
110.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0017
R0230-04-0017
24.000
40.000
32.000
120.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0018
R0230-04-0018
24.000
40.000
32.000
130.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0019
R0230-04-0019
24.000
40.000
32.000
140.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0020
R0230-04-0020
24.000
40.000
32.000
150.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0021
R0230-04-0021
24.000
40.000
32.000
160.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0022
R0230-04-0022
24.000
40.000
32.000
170.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0023
R0230-04-0023
24.000
40.000
32.000
180.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0024
R0230-04-0024
24.000
40.000
32.000
200.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
R0230-04-0025
R0230-04-0025
25.000
40.000
32.000
100.000
25.000
10.000
1.7131
Cementing
HRC 61 - 63
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求