目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0255 - Demountable guide bush with bronze/graphite coated internal bore (ISO 9448-6/DIN 9831)
PlaSteel
Ranco
Guiding items for Die Sets
Guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_iso_standard/r0255.prj},{NB=R0255-04-0006},{COD=R0255-04-0006},{D=32.000},{D1=48.000},{D2=56.000},{D3=53.000},{D4=67.000},{D5=79.700},{L=93.000},{L1=30.000},{L2=63.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
js4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L
[mm]
L1
[mm]
L2
[mm]
R0255-04-0001
R0255-04-0001
19.000
32.000
40.000
39.000
52.000
64.700
59.000
23.000
36.000
R0255-04-0002
R0255-04-0002
20.000
32.000
40.000
39.000
52.000
64.700
59.000
23.000
36.000
R0255-04-0003
R0255-04-0003
24.000
40.000
48.000
46.000
60.000
72.700
79.000
23.000
56.000
R0255-04-0004
R0255-04-0004
25.000
40.000
48.000
46.000
60.000
72.700
79.000
23.000
56.000
R0255-04-0005
R0255-04-0005
30.000
48.000
56.000
53.000
67.000
79.700
93.000
30.000
63.000
R0255-04-0006
R0255-04-0006
32.000
48.000
56.000
53.000
67.000
79.700
93.000
30.000
63.000
R0255-04-0007
R0255-04-0007
38.000
58.000
66.000
63.000
77.000
89.700
108.000
37.000
71.000
R0255-04-0008
R0255-04-0008
40.000
58.000
66.000
63.000
77.000
89.700
108.000
37.000
71.000
R0255-04-0009
R0255-04-0009
48.000
70.000
80.000
77.000
91.000
103.700
127.000
47.000
80.000
R0255-04-0010
R0255-04-0010
50.000
70.000
80.000
77.000
91.000
103.700
127.000
47.000
80.000
R0255-04-0011
R0255-04-0011
60.000
85.000
95.000
92.000
106.000
118.700
150.000
60.000
90.000
R0255-04-0012
R0255-04-0012
63.000
85.000
95.000
92.000
106.000
118.700
150.000
60.000
90.000
R0255-04-0013
R0255-04-0013
80.000
105.000
118.000
115.000
129.000
141.700
150.000
60.000
90.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求