目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0202 - Guide bush without centering collar - B2
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0202.prj},{NB=R0202-03-0041},{COD=R0202-03-0041},{D=20.000},{D1=30.000},{L=56.000},{MAT=1.7131},{F=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0202-03-0001
R0202-03-0001
12.000
18.000
22.000
1.7131
R0202-03-0002
R0202-03-0002
12.000
18.000
26.000
1.7131
R0202-03-0003
R0202-03-0003
12.000
18.000
36.000
1.7131
R0202-03-0004
R0202-03-0004
12.000
18.000
46.000
1.7131
R0202-03-0005
R0202-03-0005
12.000
18.000
56.000
1.7131
R0202-03-0006
R0202-03-0006
14.000
20.000
22.000
1.7131
R0202-03-0007
R0202-03-0007
14.000
20.000
26.000
1.7131
R0202-03-0008
R0202-03-0008
14.000
20.000
36.000
1.7131
R0202-03-0009
R0202-03-0009
14.000
20.000
46.000
1.7131
R0202-03-0010
R0202-03-0010
14.000
20.000
56.000
1.7131
R0202-03-0011
R0202-03-0011
14.000
20.000
66.000
1.7131
R0202-03-0012
R0202-03-0012
16.000
22.000
22.000
1.7131
R0202-03-0013
R0202-03-0013
16.000
22.000
26.000
1.7131
R0202-03-0014
R0202-03-0014
16.000
22.000
36.000
1.7131
R0202-03-0015
R0202-03-0015
16.000
22.000
46.000
1.7131
R0202-03-0016
R0202-03-0016
16.000
22.000
56.000
1.7131
R0202-03-0017
R0202-03-0017
16.000
22.000
66.000
1.7131
R0202-03-0018
R0202-03-0018
16.000
22.000
76.000
1.7131
R0202-03-0019
R0202-03-0019
16.000
22.000
86.000
1.7131
R0202-03-0020
R0202-03-0020
16.000
22.000
96.000
1.7131
R0202-03-0021
R0202-03-0021
18.000
26.000
22.000
1.7131
R0202-03-0022
R0202-03-0022
18.000
26.000
26.000
1.7131
R0202-03-0023
R0202-03-0023
18.000
26.000
36.000
1.7131
R0202-03-0024
R0202-03-0024
18.000
26.000
46.000
1.7131
R0202-03-0025
R0202-03-0025
18.000
26.000
56.000
1.7131
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求