目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R5130 - Slide holding device
PlaSteel
Ranco
Engineered items for moulds
Guides, holding devices
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/guides_holding_devices/r5130.prj},{NB=R513013},{IDNR=},{D1=13},{B1=6.6},{B2=1.4},{B3=4.3},{T1=10},{T2=1.0},{T3=1.6},{T4=0.35},{D2=7},{D3=2.2},{D4=M3},{NDMD4=3.000},{DD=6.000},{K=1.700},{R=0.35},{P1=28},{P2=34},{MAT=1.2842},{HD=58+2 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D1
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
R
[mm]
P1
[N]
P2
[N]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
R513013
R513013
13
6.6
1.4
4.3
10
1.0
1.6
0.35
7
2.2
M3
0.35
28
34
1.2842
58+2 HRC
R513018
R513018
18
9.6
2.0
6.0
14
1.8
2.0
0.50
10
3.2
M4
0.50
38
42
1.2842
58+2 HRC
R513027
R513027
27
14.4
3.0
9.0
21
2.8
3.0
0.50
15
4.3
M5
0.75
38
92
1.2842
58+2 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求