目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Flathead screws type KF
RAMPA
RAMPA®-Screws
RAMPA® Screws with metric thread
Powered by
CAD模型選擇
{rampa/screws/screws_with_metric_thread/falthead_screws_type_kf_151.prj},{NB=151635008_100},{ART=151635008},{DESC=RAMPA-FLACHKOPFSCHRAUBEN TYP KF M6 X 35, STAHL SCHWARZ VERZINKT},{LONGTEXT=RAMPA-Flachkopfschrauben Typ KF mit Innensechskant und dekorativem Flachkopf für sichtbare Verbindungen.},{L=35},{D1=M6},{DH=6},{SW=4},{D2=15},{H=2.5},{MAT=Stahl schwarz verzinkt},{FARBE=#858981},{PCKH1=[100,500,2500]},{PCK=100},{GEW=0.008441},{TARIC=73181568},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{VER=Hinweis: Zur flächenbündigen Montage müssen Sie das Bohrloch ggf. ansenken.},{MH1=},{VERH1=},{LG=32.0},{F=45.0},{F1=1.1},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D1
Outside thread
ⁿ/ₐ
SW
Wrench size
[mm]
D2
Head-Ø
[mm]
H
Head height (tol. +0.5)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
VER
Assembling information
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
151515003
151515003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
15
M5
4
15
2.5
Steel nickel plated
0.00426
73181568
Hinweis: Zur flächenbündi...
1515150030100
151515001
151515001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
15
M5
4
15
2.5
Steel blue zinc plated
0.004353
73181568
Hinweis: Zur flächenbündi...
1515150010100
151525001
151525001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
25
M5
4
15
2.5
Steel blue zinc plated
0.005502
73181568
Hinweis: Zur flächenbündi...
1515250010100
151530001
151530001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
30
M5
4
15
2.5
Steel blue zinc plated
0.006102
73181568
Hinweis: Zur flächenbündi...
1515300010100
151540001
151540001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
40
M5
4
15
2.5
Steel blue zinc plated
0.007351
73181568
Hinweis: Zur flächenbündi...
1515400010100
151608003
151608003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
8
M6
4
15
2.5
Steel nickel plated
0.003903
73181568
Hinweis: Zur flächenbündi...
1516080030100
151610008
151610008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
10
M6
4
15
2.5
Steel black zinc plated
0.004284
73181568
Hinweis: Zur flächenbündi...
1516100080100
151610003
151610003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
10
M6
4
15
2.5
Steel nickel plated
0.004198
73181568
Hinweis: Zur flächenbündi...
1516100030100
151610001
151610001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
10
M6
4
15
2.5
Steel blue zinc plated
0.004158
73181568
Hinweis: Zur flächenbündi...
1516100010100
151612051
151612051
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
12
M6
4
14
2.5
Stainless steel 1.4301
0.004205
73181562
Hinweis: Zur flächenbündi...
1516120510100
151612008
151612008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
12
M6
4
15
2.5
Steel black zinc plated
0.00459
73181568
Hinweis: Zur flächenbündi...
1516120080100
151612003
151612003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
12
M6
4
15
2.5
Steel nickel plated
0.004634
73181568
Hinweis: Zur flächenbündi...
1516120030100
151612001
151612001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
12
M6
4
15
2.5
Steel blue zinc plated
0.004502
73181568
Hinweis: Zur flächenbündi...
1516120010100
151615008
151615008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
15
M6
4
15
2.5
Steel black zinc plated
0.005108
73181568
Hinweis: Zur flächenbündi...
1516150080100
151615001
151615001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
15
M6
4
15
2.5
Steel blue zinc plated
0.004963
73181568
Hinweis: Zur flächenbündi...
1516150010100
151616051
151616051
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
16
M6
4
14
2.5
Stainless steel 1.4301
0.004879
73181562
Hinweis: Zur flächenbündi...
1516160510100
151616008
151616008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
16
M6
4
15
2.5
Steel black zinc plated
0.005341
73181568
Hinweis: Zur flächenbündi...
1516160080100
151616003
151616003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
16
M6
4
15
2.5
Steel nickel plated
0.005295
73181568
Hinweis: Zur flächenbündi...
1516160030100
151616001
151616001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
16
M6
4
15
2.5
Steel blue zinc plated
0.005298
73181568
Hinweis: Zur flächenbündi...
1516160010100
151620051
151620051
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
20
M6
4
14
2.5
Stainless steel 1.4301
0.005612
73181562
Hinweis: Zur flächenbündi...
1516200510100
151620001
151620001
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
20
M6
4
15
2.5
Steel blue zinc plated
0.005895
73181568
Hinweis: Zur flächenbündi...
1516200010100
151620008
151620008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
20
M6
4
15
2.5
Steel black zinc plated
0.005837
73181568
Hinweis: Zur flächenbündi...
1516200080100
151620003
151620003
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
20
M6
4
15
2.5
Steel nickel plated
0.0058144
73181568
Hinweis: Zur flächenbündi...
1516200030100
151625051
151625051
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
25
M6
4
14
2.5
Stainless steel 1.4301
0.006336
73181562
Hinweis: Zur flächenbündi...
1516250510100
151625008
151625008
RAMPA®-FLATHEAD SCREWS TY...
RAMPA® flathead screws ty...
25
M6
4
15
2.5
Steel black zinc plated
0.00668
73181568
Hinweis: Zur flächenbündi...
1516250080100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求