目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type A
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
CAD模型選擇
{rampa/inserts/softwood/inserts_type_a.prj},{NB=001818001_100},{ART=001818001},{D=16.0},{L=18},{D1H=8},{H=5.0},{N=2.0},{T=4},{L1=11},{D2=10.0},{D3=10.0},{F=2.30},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP A 16 X 18 M8, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ A (ähnlich DIN 7965) mit Schlitz und Ausnehmung zur Aufnahme anfallender Späne. Geeignet zum automatischen Einschrauben.},{D1=M8},{VH1=[13.0:13.5]},{V=13.0-13.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.010047},{TARIC=73181692},{DIN=ähnlich DIN 7965},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{MATCOMPL4=14677a88-9ca3-45ca-8444-67ae40788064},{IMDS=706436842 / 1},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
DIN
DIN specification
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
001308001
001308001
RAMPA®-INSERTS TYPE A 6 X...
RAMPA® inserts type A (si...
6.0
8
M3
5
Steel zinc plated (blue p...
0.000693
73181692
similar to DIN 7965
706113804 / 1
0013080010100
001312001
001312001
RAMPA®-INSERTS TYPE A 6 X...
RAMPA® inserts type A (si...
6.0
12
M3
5
Steel zinc plated (blue p...
0.000974
73181692
similar to DIN 7965
706114580 / 1
0013120010100
001408001
001408001
RAMPA®-INSERTS TYPE A 8 X...
RAMPA® inserts type A (si...
8.0
8
M4
6
Steel zinc plated (blue p...
0.001009
73181692
similar to DIN 7965
706115430 / 1
0014080010100
001410001
001410001
RAMPA®-INSERTS TYPE A 8 X...
RAMPA® inserts type A (si...
8.0
10
M4
6
Steel zinc plated (blue p...
0.001218
73181692
similar to DIN 7965
706115963 / 1
0014100010100
00141001
00141001
RAMPA®-INSERTS TYPE A 8 X...
RAMPA® inserts type A (si...
8.0
10
M4
6
Brass
0.001428
74153300
similar to DIN 7965
589727602 / 1
001410010100
001412001
001412001
RAMPA®-INSERTS TYPE A 8 X...
RAMPA® inserts type A (si...
8.0
12
M4
6
Steel zinc plated (blue p...
0.001553
73181692
similar to DIN 7965
706116546 / 1
0014120010100
001415001
001415001
RAMPA®-INSERTS TYPE A 8 X...
RAMPA® inserts type A (si...
8.0
15
M4
6
Steel zinc plated (blue p...
0.001899
73181692
similar to DIN 7965
706116786 / 1
0014150010100
001510001
001510001
RAMPA®-INSERTS TYPE A 10 ...
RAMPA® inserts type A (si...
10.0
10
M5
8.0-8.5
Steel zinc plated (blue p...
0.002246
73181692
similar to DIN 7965
706117765 / 1
0015100010100
001512001
001512001
RAMPA®-INSERTS TYPE A 10 ...
RAMPA® inserts type A (si...
10.0
12
M5
8.0-8.5
Steel zinc plated (blue p...
0.002462
73181692
similar to DIN 7965
706118372 / 1
0015120010100
001515001
001515001
RAMPA®-INSERTS TYPE A 10 ...
RAMPA® inserts type A (si...
10.0
15
M5
8.0-8.5
Steel zinc plated (blue p...
0.003128
73181692
similar to DIN 7965
706120308 / 1
0015150010100
001612001
001612001
RAMPA®-INSERTS TYPE A 12 ...
RAMPA® inserts type A (si...
12.0
12
M6
9.0-10.3
Steel zinc plated (blue p...
0.004149
73181692
similar to DIN 7965
706432438 / 1
0016120010100
00161201
00161201
RAMPA®-INSERTS TYPE A 12 ...
RAMPA® inserts type A (si...
12.0
12
M6
9.0-10.3
Brass
0.004376
74153300
similar to DIN 7965
589729352 / 1
001612010100
001615001
001615001
RAMPA®-INSERTS TYPE A 12 ...
RAMPA® inserts type A (si...
12.0
15
M6
9.0-10.3
Steel zinc plated (blue p...
0.004565
73181692
similar to DIN 7965
706432228 / 1
0016150010100
001630001
001630001
RAMPA®-INSERTS TYPE A 12 ...
RAMPA® inserts type A (si...
12.0
30
M6
9.0-10.3
Steel zinc plated (blue p...
0.008266
73181692
similar to DIN 7965
706433913 / 1
0016300010100
001855001
001855001
RAMPA®-INSERTS TYPE A 14 ...
RAMPA® inserts type A (si...
14.0
15
M8
12
Steel zinc plated (blue p...
0.006436
73181692
similar to DIN 7965
706440549 / 1
0018550010100
001858001
001858001
RAMPA®-INSERTS TYPE A 14 ...
RAMPA® inserts type A (si...
14.0
18
M8
12
Steel zinc plated (blue p...
0.007539
73181692
similar to DIN 7965
706442948 / 1
0018580010100
001818001
001818001
RAMPA®-INSERTS TYPE A 16 ...
RAMPA® inserts type A (si...
16.0
18
M8
13.0-13.5
Steel zinc plated (blue p...
0.010047
73181692
similar to DIN 7965
706436842 / 1
0018180010100
00181801
00181801
RAMPA®-INSERTS TYPE A 16 ...
RAMPA® inserts type A (si...
16.0
18
M8
13.0-13.5
Brass
0.010842
74153300
similar to DIN 7965
589730489 / 1
001818010100
001823001
001823001
RAMPA®-INSERTS TYPE A 16 ...
RAMPA® inserts type A (si...
16.0
23
M8
13.0-13.5
Steel zinc plated (blue p...
0.012007
73181692
similar to DIN 7965
706438020 / 1
0018230010100
001830001
001830001
RAMPA®-INSERTS TYPE A 16 ...
RAMPA® inserts type A (si...
16.0
30
M8
13.0-13.5
Steel zinc plated (blue p...
0.014605
73181692
similar to DIN 7965
706438805 / 1
0018300010100
00183001
00183001
RAMPA®-INSERTS TYPE A 16 ...
RAMPA® inserts type A (si...
16.0
30
M8
13.0-13.5
Brass
0.016572
74153300
similar to DIN 7965
589730810 / 1
001830010100
001120001
001120001
RAMPA®-INSERTS TYPE A 18,...
RAMPA® inserts type A (si...
18.5
20
M10
15.5-15.7
Steel zinc plated (blue p...
0.015662
73181692
similar to DIN 7965
706088381 / 1
0011200010100
00112001
00112001
RAMPA®-INSERTS TYPE A 18,...
RAMPA® inserts type A (si...
18.5
20
M10
15.5-15.7
Brass
0.017052
74153300
similar to DIN 7965
589731199 / 1
001120010100
001125001
001125001
RAMPA®-INSERTS TYPE A 18,...
RAMPA® inserts type A (si...
18.5
25
M10
15.5-15.7
Steel zinc plated (blue p...
0.018
73181692
similar to DIN 7965
706100219 / 1
0011250010100
001130001
001130001
RAMPA®-INSERTS TYPE A 18,...
RAMPA® inserts type A (si...
18.5
30
M10
15.5-15.7
Steel zinc plated (blue p...
0.02118
73181692
similar to DIN 7965
706092701 / 1
0011300010100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求