目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SKD330
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_skd330_420.prj},{NB=420855001_10},{ART=420855001},{D=14.0},{L=15},{D1H=8},{H=7.5},{D3=10.0},{L2=2.0},{SW=8},{L3=4.0},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SKD330 14 X 15 M8, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SKD330 mit abschließendem Bund, Innensechskant, Führungsansatz und patentiertem 3-Gang-Außengewinde für eine schnellere Verarbeitung durch lotrechtes Eindrehen. Höchstmögliche Auszugswerte in verschiedenen Hölzern, Holzwerkstoffen und thermoplastischen Kunststoffen.},{D1=M8},{VH1=[12.0:12.5]},{V=12.0-12.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[10,50,100,500,2500]},{GEW=0.007437},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
420615001
420615001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
12.0
15
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.005832
73181692
845154046 / 1
420615001010
420618001
420618001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
12.0
18
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.006863
73181692
845158241 / 1
420618001010
420814001
420814001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
16.0
14
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.011667
73181692
420814001010
420855001
420855001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
14.0
15
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.007437
73181692
845162258 / 1
420855001010
420858001
420858001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
14.0
18
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.008899
73181692
845162600 / 1
4208580010100
420818001
420818001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
16.0
18
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.01508
73181692
420818001010
420823001
420823001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
16.0
23
M8
8
14.0-14.5
Steel zinc plated (blue p...
0.019208
73181692
420823001010
420120001
420120001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
18.5
20
M10
10
16.5-17.0
Steel zinc plated (blue p...
0.019872
73181692
420120001010
420125001
420125001
RAMPA®-INSERTS TYPE SKD33...
RAMPA® inserts type SKD33...
18.5
25
M10
10
16.5-17.0
Steel zinc plated (blue p...
0.025343
73181692
420125001010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求