目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SKD30
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_skd30_439.prj},{NB=439512001_10},{ART=439512001},{D=10.0},{L=12},{D1H=5},{H=2.5},{N=0.0},{T=0.0},{L1=0},{D3=5.8},{L2=1.0},{SW=5},{L3=3.5},{D2=10},{L6=7.0},{F=1.55},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP SKD30 10 X 12 M5, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SKD30 mit abschließendem Bund, Innensechskant, Führungsansatz und patentiertem 1-Gang-Außengewinde für vereinfachtes Einschrauben in Holz, Holzwerkstoffen und thermoplastischen Kunststoffen.},{D1=M5},{VH1=8},{V=8},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.002987},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=RoHS-konform },{MATCOMPL4=REACH-konform},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
439408001
439408001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
8.0
8
M4
4
7
Steel zinc plated (blue p...
0.0013023
73181692
439408001050
439410001
439410001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
8.0
10
M4
4
7
Steel zinc plated (blue p...
0.001631
73181692
439410001050
439412001
439412001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
8.0
12
M4
4
7
Steel zinc plated (blue p...
0.001759
73181692
844877251 / 1
439412001010
439512001
439512001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
10.0
12
M5
5
8
Steel zinc plated (blue p...
0.002987
73181692
844363907 / 1
439512001010
439612001
439612001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
12.0
12
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.004555
73181692
844464240 / 1
439612001010
439615001
439615001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
12.0
15
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.005821
73181692
844882306 / 1
439615001010
439618001
439618001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
12.0
18
M6
6
10.0-10.5
Steel zinc plated (blue p...
0.006855
73181692
844886227 / 1
439618001050
439855001
439855001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
14.0
15
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.007464
73181692
844892350 / 1
439855001010
439858001
439858001
RAMPA®-INSERTS TYPE SKD30...
RAMPA® inserts type SKD30...
14.0
18
M8
8
12.0-12.5
Steel zinc plated (blue p...
0.008914
73181692
844893314 / 1
439858001050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求