目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART.123 - Extension
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_123.prj},{NB=12318L51},{CODE=12318L51},{A=G1/8},{AX=9.728},{A1=G1/8},{A1X=9.728},{B=8},{C=51},{D=43},{SW=14},{PBOX=50},{VER=3},{AY=6.750},{A1Y=6.000},{AA=4.250},{AB=34.500},{AC=2.500},{CH2=3.000},{CH1=MIN},{IMG1=_immagini/raccordi_standard/serie100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
A1
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
12318L22
12318L22
G1/8
G1/8
8
22
16
14
100
12318L42
12318L42
G1/8
G1/8
8
42
36
14
100
12318L51
12318L51
G1/8
G1/8
8
51
43
14
50
12314L28
12314L28
G1/4
G1/4
6
28
22
17
50
12314L35
12314L35
G1/4
G1/4
11
35
27
17
50
12314L51
12314L51
G1/4
G1/4
11
51
43
17
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求