目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 102 - Taper nipple
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_102.prj},{NB=1021412},{CODE=1021412},{A=G1/4},{AX=13.7160},{B=G1/2},{BX=21.336},{D=30.5},{E=14.0},{F=11.0},{SW=22},{PBOX=50},{IMG1=_immagini/raccordi_standard/serie100},{HH1=5.5},{DD1=8.0},{DD2=14.0},{CHAM1=2.100},{CHAM2=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
1021818
1021818
G1/8
G1/8
20.0
8.0
8.0
12
100
1021814
1021814
G1/8
G1/4
24.0
11.0
8.0
14
100
1021838
1021838
G1/8
G3/8
24.5
11.5
8.0
17
100
1021812
1021812
G1/8
G1/2
27.5
14.0
8.0
22
50
1021414
1021414
G1/4
G1/4
27.0
11.0
11.0
14
100
1021438
1021438
G1/4
G3/8
27.5
11.5
11.0
17
100
1021412
1021412
G1/4
G1/2
30.5
14.0
11.0
22
50
1023838
1023838
G3/8
G3/8
28.0
11.5
11.5
17
100
1023812
1023812
G3/8
G1/2
31.0
14.0
11.5
22
50
1021212
1021212
G1/2
G1/2
33.5
14.0
14.0
22
50
1021234
1021234
G1/2
G3/4
37.5
16.5
14.0
27
25
1023434
1023434
G3/4
G3/4
40.0
16.5
16.5
27
25
1023401
1023401
G3/4
G1'
42.5
19.0
16.5
34
10
1020101
1020101
G1'
G1'
45.0
19.0
19.0
34
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求