目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 306 - L connector
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_306.prj},{NB=3060800},{CODE=3060800},{D=8/4},{L=22.5},{SW1=14},{SW2=10},{PBOX=100},{DX=5.9500},{DD=5.0},{H=2.871},{H2=6.000},{R=13.900},{H3=4.500},{R2=4.500},{RW=7.500},{RH=7.500},{LL=2.5},{LY=2.50},{RR=0.500},{CODEY=2},{DH=0.582},{IMG1=_immagini/raccordi_standard/serie300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
L
[mm]
SW1
[mm]
SW2
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
3060600
3060600
6/4
22.5
12
8
100
3060800
3060800
8/4
22.5
14
10
100
3061000
3061000
10/8
25.5
16
11
50
3061200
3061200
12/10
30.0
18
14
25
3061500
3061500
15/12.5
34.0
22
16
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求