目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 301Z - Parallel straight male adaptor
Pneumax
Fittings
Push-on fittings (series 300)
Series 300
Powered by
CAD模型選擇
{pneumax/fittings/raccordi_calzamento_ottone/serie300/art_301_z.prj},{NB=301Z0638},{CODE=301Z0638},{D=6/4},{F=G3/8},{I=9},{H=29.0},{SW1=12},{SW2=19},{PBOX=50},{D1=3.950},{F1=16.662},{ISW2=5.000},{ID=1.003},{ISW1=4.500},{IG=6.000},{IGCHAMFER=0.500},{IUD=3.452},{IUCHAMFER=1.648},{IUG=2.400},{IUGCHAMFER=0.300},{FD=8.500},{FG=11.900},{FUD=5.150},{FUG=3.950},{RU=4.003},{RUF=6.125},{RG=3.000},{RD=10.500},{RGI=15.835},{RCHAMFERI=2.165},{HOLEIF=2},{IMG1=_immagini/raccordi_standard/serie200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D
ØD
ⁿ/ₐ
F
ⁿ/ₐ
I
[mm]
H
[mm]
SW1
[mm]
SW2
[mm]
PBOX
Parts in the box
ⁿ/ₐ
301Z05M5
301Z05M5
5/3
M5
4
20.0
8
8
100
301Z05M6
301Z05M6
5/3
M6
5
21.0
8
8
100
301Z0518
301Z0518
5/3
G1/8
6
23.0
8
14
100
301Z06M5
301Z06M5
6/4
M5
4
21.0
9
8
100
301Z0618
301Z0618
6/4
G1/8
6
25.5
12
14
100
301Z0614
301Z0614
6/4
G1/4
8
28.0
12
17
100
301Z0638
301Z0638
6/4
G3/8
9
29.0
12
19
50
301Z0818
301Z0818
8/6
G1/8
6
25.5
14
14
100
301Z0814
301Z0814
8/6
G1/4
8
28.0
14
17
50
301Z0838
301Z0838
8/6
G3/8
9
29.0
14
19
50
301Z1014
301Z1014
10/8
G1/4
8
29.5
16
17
50
301Z1038
301Z1038
10/8
G3/8
9
30.5
16
19
25
301Z1238
301Z1238
12/10
G3/8
9
32.0
18
19
25
301Z1212
301Z1212
12/10
G1/2
10
33.5
18
24
25
301Z1512
301Z1512
15/12.5
G1/2
10
35.5
22
24
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求