目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 10 - Bulkhead connector
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art10_asmtab.prj},{NB=100800},{VERSION=},{D=8},{C=7},{M=16x1},{I=10},{E=14.00},{F=16.00},{G=3.300},{P=1.750},{Q=16},{R=13},{R2=10.100},{H1=18.80},{H2=1.00},{CODEX=100800},{CODEY=3},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap},{PX=18},{B=5},{PPATH=art10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
D
øD
[mm]
C
øC
[mm]
M
ⁿ/ₐ
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
100400
4
3
11x1
32.7
50
100600
6
5
14x1
37.3
50
100800
8
7
16x1
38.6
50
101000
10
9
18x1
43.3
25
101200
12
11
22x1
46.4
25
101400
14
13
24x1
50.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求