目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.32F - Ball joint
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
ECOLIGHT
Fixings
Accessories
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/ecolight/fixings/accessories/ball_joint_ecol.prj},{NB=1320.63.32F},{DIA=63},{A=85},{B=28},{C=64},{D=15.0},{E=42},{F=21},{G=16},{KK=M16x1.5},{KKX=16},{M=27},{S=22},{T=8.0},{WEIGHT=220},{P=1.50},{H=42.000},{L=11.000},{R=14.300},{D1=8.000},{H1=31.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D (-0.1)
[mm]
E
[mm]
F
[mm]
G
G (H 7)
[mm]
KK
ⁿ/ₐ
M
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[g]
1320.32.32F
32
57
20
43
10.5
28
14
10
M10x1.25
19
17
6.5
76
1320.40.32F
40
66
22
50
12.0
32
16
12
M12x1.25
22
19
6.5
110
1320.50.32F
50
85
28
64
15.0
42
21
16
M16x1.5
27
22
8.0
220
1320.63.32F
63
85
28
64
15.0
42
21
16
M16x1.5
27
22
8.0
220
1320.80.32F
80
102
33
77
18.0
50
25
20
M20x1.5
34
30
10.0
410
1320.100.32F
100
102
33
77
18.0
50
25
20
M20x1.5
34
30
10.0
410
1320.125.32F
125
145
51
110
25.0
70
37
30
M27x2
50
41
15.0
1200
1320.160.32F
160
165
56
125
28.0
80
43
35
M36x2
58
50
17.0
1600
1320.200.32F
200
165
56
125
28.0
80
43
35
M36x2
58
50
17.0
1600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求