目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
MIR INOX - Microcylinders according to standard ISO 6432 "MIR-INOX"
Pneumax
Pneumatic actuation
Standard rod cylinders
Microcylinders according to standard ISO 6432
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso6432_1200/mir_inox_asmtab.prj},{NB=1280.20.0.X(0)},{SIZE=20},{VER=0},{DESC=X},{COR=0},{CORXX=0,15,25,50,75,80,100,150,160,200,250,300,320,350,400},{CORX=0},{AFR=},{FF=},{DFF=},{RF=},{DRF=},{ARF=},{AM=20},{BE=M22X1.5},{CD=8},{D=27},{EE=G1/8\"},{EW=16},{KK=M8X1.25},{KV=30},{KW=7},{KX=13},{KY=5},{L=12},{L1=130},{L2=15},{L3=18},{L4=10.5},{L5=68},{L9=116},{L10=52.5},{MM=8},{MR=18},{WF=24},{XC=95},{Y=32.0},{PPATH=parts/mir_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIZE
Bore
ⁿ/ₐ
WEIGHT
Weight
[g]
1280.16.0.X
16
145
1280.20.0.X
20
280
1280.25.0.X
25
370
1280.32.0.X
32
580
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求