目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PFC-T - Floating joint-Standard
PISCO Korea
Drive Equipment
Air Cylinders
Auxiliary Equipment
Floating Joint
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/auxiliary_equipment/floating_joint/mfc_t.prj},{NB=PFC-1018T-M18x1.5},{MODEL=PFC-1018T},{DIA=50,63},{M=M18x1.5},{A=90.0},{B=26.0},{C=28},{D=45.0},{E=9},{F=18},{G=13.0},{H=27},{MM='M18x1.5'},{MMM=18.000},{P=23.0},{S=M18x1.5xH8xB24},{H1=8.000},{B1=24.000},{U=1.25},{ANGLE=5},{PRESSURE=3.5MPa(max.)Penumatic/Hydraulic},{FORCE=1100},{WEIGHT=505},{A1=32.000},{A2=32.000},{A3=27.000},{A4=10.000},{A5=6.000},{A6=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MODEL
Model
ⁿ/ₐ
DIA
Applicable cyl.dia
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
[mm]
S
[mm]
U
Permissible U deviation
[mm]
ANGLE
Rot.angle
[°]
PRESSURE
Permissible pressure
[MPa]
FORCE
Maximum operating tension and compression force
[N]
WEIGHT
Weight
[g]
PFC-1003T-M3x0.5
PFC-1003T
6
24.5
7.0
8
12.0
2
3
3.5
8
7.0
M3x0.5xH2.5xB6
0.50
5
0.7MPa(max.)Pneumatic
1.9
10
PFC-1004T-M4x0.7
PFC-1004T
10
26.0
8.0
9
12.0
2
4
4.0
8
7.0
M4x0.7xH3.5xB8
0.50
5
0.7MPa(max.)Pneumatic
5.4
10
PFC-1005T-M5x0.8
PFC-1005T
10,15
38.0
14.0
15
18.0
3
5
5.0
11
8.5
M5x0.8xH4xB8
0.50
5
0.7MPa(max.)Pneumatic
12.3
29
PFC-1006T-M6x1.0
PFC-1006T
15
38.0
14.0
15
18.0
3
6
5.0
11
8.5
M6x1.0xH5xB10
0.50
5
0.7MPa(max.)Pneumatic
12.6
30
PFC-1008T-M8x1.25
PFC-1008T
20
50.0
18.0
20
24.0
4
8
7.0
14
12.0
M8x1.25xH6xB13
0.50
5
3.5MPa(max.)Penumatic/Hyd...
110
70
PFC-1010T-M10x1.25
PFC-1010T
25,30
61.0
20.0
22
26.0
5
10
8.0
17
14.0
M10x1.25/1.5xH6xB17
0.75
5
3.5MPa(max.)Penumatic/Hyd...
250
110
PFC-1012T-M12x1.25
PFC-1012T
40
58.0
20.0
22
28.0
5
12
8.0
17
12.0
M12x1.25/1.5/1.75xH7xB19
0.75
5
3.5MPa(max.)Penumatic/Hyd...
440
120
PFC-1014T-M14x1.5
PFC-1014T
40
70.0
21.0
24
35.0
7
14
9.0
22
17.0
M14x1.5xH8xB22
1.00
5
3.5MPa(max.)Penumatic/Hyd...
600
250
PFC-1016T-M16x1.5
PFC-1016T
50,63
90.0
26.0
28
45.0
9
16
13.0
27
23.0
M16x1.5xH8xB23
1.25
5
3.5MPa(max.)Penumatic/Hyd...
1100
502
PFC-1018T-M18x1.5
PFC-1018T
50,63
90.0
26.0
28
45.0
9
18
13.0
27
23.0
M18x1.5xH8xB24
1.25
5
3.5MPa(max.)Penumatic/Hyd...
1100
505
PFC-1020T-M20x1.5
PFC-1020T
80
103.0
30.0
32
50.0
8
20
16.0
32
27.0
M20x1.5xH8.5xB30
2.00
5
3.5MPa(max.)Penumatic/Hyd...
1800
710
PFC-1022T-M22x1.5
PFC-1022T
80
103.0
30.0
32
50.0
8
22
16.0
32
27.0
M22x1.5xH10xB32
2.00
5
3.5MPa(max.)Penumatic/Hyd...
1800
720
PFC-1024T-M24x1.5
PFC-1024T
100
125.0
38.0
38
61.0
12
24
20.0
41
33.0
M24x1.5xH11xB35.5
2.50
5
3.5MPa(max.)Penumatic/Hyd...
2800
1280
PFC-1026T-M26x1.5
PFC-1026T
100
125.0
38.0
38
61.0
12
26
20.0
41
33.0
M26x1.5xH11xB35
2.50
5
3.5MPa(max.)Penumatic/Hyd...
2800
1290
PFC-1027T-M27x2.0
PFC-1027T
125
154.0
63.5
65
63.5
20
27
19.0
41
33.0
M27x2.0xH10xB50
2.50
5
3.5MPa(max.)Penumatic/Hyd...
2800
1670
PFC-1030T-M30x1.5
PFC-1030T
125,140
154.0
57.0
59
63.5
20
30
19.0
41
33.0
M30x1.5/2.0/3.5xH10xB46
3.00
5
3.5MPa(max.)Penumatic/Hyd...
5400
1680
PFC-1036T-M36x1.5
PFC-1036T
160
184.0
68.0
70
75.0
18
36
22.0
48
42.0
M36x1.5/2.0xH10xB50
4.00
5
3.5MPa(max.)Penumatic/Hyd...
7100
2800
PFC-1040T-M40x2.0
PFC-1040T
160
194.0
82.0
100
75.0
18
40
20.0
54
41.0
M40x2.0xH10xB50
5.00
5
3.5MPa(max.)Penumatic/Hyd...
7100
4160
PFC-1045T-M45x1.5
PFC-1045T
160
194.0
78.0
95
85.0
14
45
27.0
64
40.0
M45x1.5/2.0xH12xB65
5.00
5
3.5MPa(max.)Penumatic/Hyd...
7100
4300
PFC-1050T-M50x2.0
PFC-1050T
160
210.0
70.0
85
105.0
18
50
36.0
85
55.0
M50x2.0xH13xB65
6.00
5
3.5MPa(max.)Penumatic/Hyd...
7100
7250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求