目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
160 M HD - 160 Metric Escapements Heavy Duty
PHD
Escapements
160 escapements
Powered by
CAD模型選擇
{phd/escapements/160/160_metric_heavy_duty.prj},{NB=16015-2-0001Closed-Retract},{DN=2},{STROKE=12.300},{MODEL1=15},{SIZE1=15},{A=76.2},{B=45.2},{C=22.2},{D=34.9},{E=22.2},{F=7.9},{G=12.0},{H=18.9},{J=9.2},{K1=3.000},{K2=2.500},{L=19.1},{M=4.8},{N=9.5},{O=12.7},{P=34.1},{Q=4.8},{R=3.0},{S=12.7},{T=2.4},{U=3.0},{V=37.3},{W=6.4},{X=19.1},{Y=11.1},{Z1=5.000},{Z2=4.200},{AA=12.7},{BB=6.4},{CC=26.2},{DD=20.8},{EE=15.9},{FF=3.2},{AE=8.1},{BE=7.0},{UW=0.29},{BODY1=4.674},{BODY2=37.211},{BODY3=4.216},{BODY4=19.050},{BODY5=5.613},{BODY6=9.144},{BODY7=7.112},{BODY8=12.624},{CAP1=44.450},{CAP2=19.812},{CAP3=36.525},{CAP4=11.887},{CAP5=3.708},{CAP6=6.502},{RODENDOPT=0},{STROKEADJ=0},{SWREADYOPT=0},{SEALS=1},{SWITCH=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MODEL
Model No.
[mm]
DN
Design No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
ⁿ/ₐ
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
ⁿ/ₐ
AA
[mm]
BB
[mm]
CC
[mm]
DD
[mm]
EE
[mm]
FF
[mm]
AE
A Switch
[mm]
BE
B Switch
[mm]
UW
Unit Weight
[kg]
16011-2-0001
160
11
2
76.2
45.2
22.2
34.9
22.2
7.9
12.0
18.9
9.2
M3x0.5
19.1
4.8
9.5
12.7
34.1
4.8
3.0
12.7
2.4
3.0
37.3
6.4
19.1
11.1
M5x0.8
12.7
6.4
26.2
20.8
15.9
3.2
0.0
0.0
0.16
16015-2-0001
160
15
2
76.2
45.2
22.2
34.9
22.2
7.9
12.0
18.9
9.2
M3x0.5
19.1
4.8
9.5
12.7
34.1
4.8
3.0
12.7
2.4
3.0
37.3
6.4
19.1
11.1
M5x0.8
12.7
6.4
26.2
20.8
15.9
3.2
8.1
7.0
0.29
16021-2-0001
160
21
2
98.6
64.5
30.2
47.9
28.8
11.0
15.1
28.5
12.4
M5x0.8
25.4
6.4
12.7
17.4
43.4
4.3
5.0
19.1
4.0
5.0
54.0
9.7
28.6
15.1
1/8 BSP
15.9
7.9
35.7
25.7
22.3
4.8
6.0
12.1
0.71
16025-2-0001
160
25
2
98.6
64.5
30.2
47.9
28.8
11.0
15.1
28.5
12.4
M5x0.8
25.4
6.4
12.7
17.4
43.4
4.3
5.0
19.1
4.0
5.0
54.0
9.7
28.6
15.1
1/8 BSP
15.9
7.9
35.7
25.7
22.3
4.8
0.0
0.0
2.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求