目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Accessories reductions brass - Pg to metric
Pflitsch
Cable Gland
Accessories
Powered by
CAD模型選擇
{pflitsch/1_kabelv/zubehoer/k15.prj},{NB=PFLITSCH 80.21/216},{A1=Pg 21},{A1NDM=28.3},{A1KDM=26.78},{D=7.0},{A2=M16x1,5},{A2NDM=16},{A2KDM=14.376},{WERKSTOFF=Messing, vernickelt},{GEWINDE=mit Pg-Anschlussgewinde und M-Innen-Gewinde nach EN 60 423},{VAR=1},{C=3.5},{SW=30x33,5},{SWS=30},{SWE=33.5},{VE=25},{VERS=8},{D1=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
A1
Nominal size-outer
ⁿ/ₐ
D
Connecting thread lenght
[mm]
A2
Nominal size-inner
ⁿ/ₐ
WERKSTOFF
Material gland body
ⁿ/ₐ
GEWINDE
Screw threads
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
C
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 80.07/210
Pg 7
6.0
M10x1
Brass nickel plated
PG connection thread DIN ...
80.07/210
3.0
14x15,5
50
PFLITSCH 80.09/210
Pg 9
6.0
M10x1
Brass nickel plated
PG connection thread DIN ...
80.09/210
3.0
17x18,9
50
PFLITSCH 80.09/212
Pg 9
6.0
M12x1,5
Brass nickel plated
PG connection thread DIN ...
80.09/212
3.0
17x18,9
50
PFLITSCH 80.11/212
Pg 11
6.0
M12x1,5
Brass nickel plated
PG connection thread DIN ...
80.11/212
3.0
20x22,2
50
PFLITSCH 80.13/212
Pg 13,5
6.5
M12x1,5
Brass nickel plated
PG connection thread DIN ...
80.13/212
3.0
24x26,7
50
PFLITSCH 80.13/216
Pg 13,5
6.5
M16x1,5
Brass nickel plated
PG connection thread DIN ...
80.13/216
3.0
24x26,7
50
PFLITSCH 80.16/220
Pg 16
6.5
M20x1,5
Brass nickel plated
PG connection thread DIN ...
80.16/220
3.0
24x26,7
50
PFLITSCH 80.21/216
Pg 21
7.0
M16x1,5
Brass nickel plated
PG connection thread DIN ...
80.21/216
3.5
30x33,5
25
PFLITSCH 80.21/225
Pg 21
7.0
M25x1,5
Brass nickel plated
PG connection thread DIN ...
80.21/225
3.5
30x33,5
25
PFLITSCH 80.29/225
Pg 29
8.0
M25x1,5
Brass nickel plated
PG connection thread DIN ...
80.29/225
4.0
40x43,5
25
PFLITSCH 80.29/232
Pg 29
8.0
M32x1,5
Brass nickel plated
PG connection thread DIN ...
80.29/232
4.0
40x43,5
25
PFLITSCH 80.36/232
Pg 36
9.0
M32x1,5
Brass nickel plated
PG connection thread DIN ...
80.36/232
5.0
50x54
25
PFLITSCH 80.36/240
Pg 36
9.0
M40x1,5
Brass nickel plated
PG connection thread DIN ...
80.36/240
5.0
50x54
10
PFLITSCH 80.42/232
Pg 42
10.0
M32x1,5
Brass nickel plated
PG connection thread DIN ...
80.42/232
4.0
57x61
10
PFLITSCH 80.42/240
Pg 42
10.0
M40x1,5
Brass nickel plated
PG connection thread DIN ...
80.42/240
4.0
57x61
10
PFLITSCH 80.42/250
Pg 42
10.0
M50x1,5
Brass nickel plated
PG connection thread DIN ...
80.42/250
4.0
57x61
10
PFLITSCH 80.48/250
Pg 48
10.0
M50x1,5
Brass nickel plated
PG connection thread DIN ...
80.48/250
5.5
64x69
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求