目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
E20
Pedrotti
Mould Bases
Serie E - EU standard
Powered by
CAD模型選擇
{pedrotti/portastampi/serie_e/e20.prj},{NB=E20 296x346271Yes},{IDNR=},{TYP=296x346},{TIP=13},{A=296},{L=346},{S=27},{SX=27,36,46,56,66,76,86,96,116,136,156},{ICA=244},{ICL=294},{DC1=30H7},{DTC1=36},{PTC1=6.3},{IVA=244},{IVL=224},{M1=M12},{SM=2,3x45°},{MAT=1},{VERS=2},{VERS1=3},{AX=296.0},{LX=346.0},{AXX=296},{DC1X=30},{M1X=12},{SM1=2.3},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
ⁿ/ₐ
A
Plate width
[mm]
L
Plate length
[mm]
ICA
Column 1 center distance on A
[mm]
ICL
Center distance column1 on L
[mm]
DC1
Hole diameter column1
[O]
DTC1
Column head hole diameter 1
[O]
PTC1
Column head hole depth 1
[mm]
IVA
Screw 1 center distance on A
[mm]
IVL
Screw 1 center distance on L
[mm]
M1
Screw thread 1 plates
ⁿ/ₐ
T
Fillet depth M1
[mm]
T1
[mm]
SM
[°]
E20 156x156221
156x156
156
156
122
122
20H7
26
6.3
122
72
M10
22
22
2,3x45°
E20 156x196221
156x196
156
196
120
156
20H7
26
6.3
126
114
M10
22
22
2,3x45°
E20 156x246221
156x246
156
246
122
212
20H7
26
6.3
122
162
M10
22
22
2,3x45°
E20 190x246221
190x246
190
246
148
202
26H7
32
6.3
148
150
M10
22
22
2,3x45°
E20 196x196221
196x196
196
196
154
152
26H7
32
6.3
154
100
M10
22
22
2,3x45°
E20 196x296221
196x296
196
296
150
244
30H7
36
6.3
150
186
M12
22
22
2,3x45°
E20 196x346271
196x346
196
346
150
294
30H7
36
6.3
150
236
M12
27
27
2,3x45°
E20 246x246221
246x246
246
246
200
200
30H7
36
6.3
200
130
M12
22
22
2,3x45°
E20 246x296271
246x296
246
296
200
244
30H7
36
6.3
200
186
M12
27
27
2,3x45°
E20 246x346361
246x346
246
346
194
294
30H7
36
6.3
194
224
M12
25
32
2,3x45°
E20 246x396361
246x396
246
396
198
340
30H7
36
6.3
198
284
M12
25
32
2,3x45°
E20 296x296271
296x296
296
296
250
244
30H7
36
6.3
250
186
M12
27
27
2,3x45°
E20 296x346271
296x346
296
346
244
294
30H7
36
6.3
244
224
M12
27
27
2,3x45°
E20 296x396361
296x396
296
396
248
340
30H7
36
6.3
248
284
M12
25
32
2,3x45°
E20 296x446361
296x446
296
446
244
394
30H7
36
6.3
244
324
M12
25
32
2,3x45°
E20 346x346361
346x346
346
346
294
294
30H7
36
6.3
294
224
M12
25
32
2,8x45°
E20 346x396361
346x396
346
396
274
316
42H7
48
6.3
274
230
M16
36
36
2,8x45°
E20 346x446361
346x446
346
446
274
374
42H7
48
6.3
274
280
M16
36
36
2,8x45°
E20 346x496361
346x496
346
496
274
416
42H7
48
6.3
274
330
M16
36
36
2,8x45°
E20 396x396361
396x396
396
396
324
324
42H7
48
6.3
324
230
M16
36
36
2,8x45°
E20 396x446361
396x446
396
446
324
374
42H7
48
6.3
324
280
M16
36
36
2,8x45°
E20 396x496361
396x496
396
496
324
424
42H7
48
6.3
324
330
M16
36
36
2,8x45°
E20 396x546361
396x546
396
546
324
466
42H7
48
6.3
324
380
M16
36
36
2,8x45°
E20 446x446361
446x446
446
446
374
374
42H7
48
6.3
374
280
M16
36
36
2,8x45°
E20 446x496361
446x496
446
496
374
424
42H7
48
6.3
374
330
M16
36
36
2,8x45°
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求