目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
E11
Pedrotti
Mould Bases
Serie E - EU standard
Powered by
CAD模型選擇
{pedrotti/portastampi/serie_e/e11.prj},{NB=E11 296x34627Steel 1.1730Yes},{IDNR=},{TYP=296x346},{TIP=13},{A=296},{AX=346},{L=346},{S=27},{SX=27,36},{AXX=346},{ICA=244},{ICL=294},{DC1=30H7},{IVA=244},{IVL=224},{DV1=14},{DTV1=20},{PTV1=15.5},{SM=2,3x45°},{MAT=1},{DC1X=30},{SM1=2.3},{M1X=12},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
A
Plate width
[mm]
L
Plate length
[mm]
AXX
Plate width E10-E11 spacers and tables
[mm]
ICA
Column 1 center distance on A
[mm]
ICL
Center distance column1 on L
[mm]
DC1
Hole diameter column1
[O]
IVA
Screw 1 center distance on A
[mm]
IVL
Screw 1 center distance on L
[mm]
DV1
Bolt hole diameter 1 (M1)
[O]
DTV1
Screw head hole diameter1 (M1)
[O]
PTV1
Screw head hole depth1 (M1)
[mm]
SM
[°]
E11 156x15622Steel 1.1730
156x156
156
156
206
122
122
20H7
122
72
11
18
13.0
2,3x45°
E11 156x19622Steel 1.1730
156x196
156
196
206
120
156
20H7
126
114
11
18
13.0
2,3x45°
E11 156x24622Steel 1.1730
156x246
156
246
196
122
212
20H7
122
162
11
18
13.0
2,3x45°
E11 190x24622Steel 1.1730
190x246
190
246
254
148
202
26H7
148
150
11
18
13.0
2,3x45°
E11 196x19622Steel 1.1730
196x196
196
196
246
154
152
26H7
154
100
11
18
13.0
2,3x45°
E11 196x29627Steel 1.1730
196x296
196
296
246
150
244
30H7
150
186
14
20
15.5
2,3x45°
E11 196x34627Steel 1.1730
196x346
196
346
246
150
294
30H7
150
236
14
20
15.5
2,3x45°
E11 246x24627Steel 1.1730
246x246
246
246
296
200
200
30H7
200
130
14
20
15.5
2,3x45°
E11 246x29627Steel 1.1730
246x296
246
296
296
200
244
30H7
200
186
14
20
15.5
2,3x45°
E11 246x34627Steel 1.1730
246x346
246
346
296
194
294
30H7
194
224
14
20
15.5
2,3x45°
E11 246x39636Steel 1.1730
246x396
246
396
296
198
340
30H7
198
284
14
20
15.5
2,3x45°
E11 296x29627Steel 1.1730
296x296
296
296
346
250
244
30H7
250
186
14
20
15.5
2,3x45°
E11 296x34627Steel 1.1730
296x346
296
346
346
244
294
30H7
244
224
14
20
15.5
2,3x45°
E11 296x39627Steel 1.1730
296x396
296
396
346
248
340
30H7
248
284
14
20
15.5
2,3x45°
E11 296x44636Steel 1.1730
296x446
296
446
346
244
394
30H7
244
324
14
20
15.5
2,3x45°
E11 346x34627Steel 1.1730
346x346
346
346
396
294
294
30H7
294
224
14
20
15.5
2,8x45°
E11 346x39636Steel 1.1730
346x396
346
396
396
274
316
42H7
274
230
18
26
21.0
2,8x45°
E11 346x44627Steel 1.1730
346x446
346
446
396
274
374
42H7
274
280
18
26
21.0
2,8x45°
E11 346x49636Steel 1.1730
346x496
346
496
396
274
416
42H7
274
330
18
26
21.0
2,8x45°
E11 396x39627Steel 1.1730
396x396
396
396
446
324
324
42H7
324
230
18
26
21.0
2,8x45°
E11 396x44636Steel 1.1730
396x446
396
446
446
324
374
42H7
324
280
18
26
21.0
2,8x45°
E11 396x49636Steel 1.1730
396x496
396
496
446
324
424
42H7
324
330
18
26
21.0
2,8x45°
E11 396x54636Steel 1.1730
396x546
396
546
496
324
466
42H7
324
380
18
26
21.0
2,8x45°
E11 446x44636Steel 1.1730
446x446
446
446
546
374
374
42H7
374
280
18
26
21.0
2,8x45°
E11 446x49646Steel 1.1730
446x496
446
496
546
374
424
42H7
374
330
18
26
21.0
2,8x45°
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求