目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
MATRIX - Matrix for hight quality moulds
Pedrotti
Normalised
Standard elements for injection and die casting molds
Matrix for hight quality moulds
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/matrici_per_stampi/matrici_stampi.prj},{NB=6.1 x 20 x A},{IDNR=},{D1=6.1},{D=15},{D3=17},{D2=D1+1},{D2X=1.000},{FORMA=A},{L=20},{ESECUZIONE=Temperato, rivenuto, rettificato},{MATERIALE=X210 Crl3 Ku},{DUREZZA=HRC 60-62},{D1X=[6.1:8/0.1]},{LX=20,28},{L1S=16},{L1L=24},{L2S=16.000},{L2L=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
D3
[mm]
D2
±0.1
[mm]
L1
[mm]
L2
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
1.1 x 20 x A
6
8
D1+0.6
17
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
2.1 x 20 x A
7
9
D1+0.6
17
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
2.7 x 20 x A
7
9
D1+0.6
17
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
3.4 x 20 x A
8
10
D1+0.6
17
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
4.1 x 20 x A
10
12
D1+1
16
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
5.1 x 20 x A
12
14
D1+1
16
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
6.1 x 20 x A
15
17
D1+1
16
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
8.1 x 20 x A
18
20
D1+1
16
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
10.1 x 20 x A
22
24
D1+1
15
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
12.1 x 20 x A
26
28
D1+1
15
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
15.5 x 28 x A
30
32
D1+1
23
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
18.5 x 28 x A
35
37
D1+1
23
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
22.5 x 28 x A
42
44
D1+1
23
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
26.5 x 28 x A
48
50
D1+2
23
0
Hardened, tempered, grind...
X210 Crl3 Ku
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求