目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EGM - Male lifting eye bolt DIN 580
Pedrotti
Normalised
Standard elements for injection and die casting molds
EGM Male lifting eye bolt DIN 580
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/egm/egm.prj},{NB=EGM - M42x4,5},{TYP=EGM},{MXP=M42x4,5},{M=42},{P=4.50},{D1=85},{D3=144},{D2=80},{L=63},{LX=63.000},{D4=32},{D5=36},{H=73,5},{HX=73.500},{L2=29,5},{L2X=29.500},{L3=2,25},{L3X=2.250},{R=16},{RX=16.000},{SM=1,5},{SMX=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
MXP
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
H
Height
[mm]
L2
Length
[mm]
L3
Length
[mm]
R
Radius
[mm]
SM
Length
[mm]
EGM - M8x1,25
EGM
M8x1,25
20
36
20
13
8
6
18
7
0,625
4
0,5
EGM - M10x1,50
EGM
M10x1,50
25
45
25
17
10
8
22,5
8,5
0,75
5
0,5
EGM - M12x1,75
EGM
M12x1,75
30
54
30
20,5
12
10
26,5
10
0,875
6
0,5
EGM - M14x2
EGM
M14x2
30
54
30
20,5
12
12
26,5
10
1
6
0,5
EGM - M16x2
EGM
M16x2
35
63
35
27
14
14
31
11,5
1
7
0,5
EGM - M18x2,5
EGM
M18x2,5
35
63
35
27
14
16
31
11,5
1,25
7
0,5
EGM - M20x2,5
EGM
M20x2,5
40
72
40
30
16
18
35,5
13,5
1,25
8
0,5
EGM - M24x3
EGM
M24x3
50
90
50
36
20
20
45
17,5
1,5
10
1
EGM - M30x3,5
EGM
M30x3,5
65
108
60
45
24
24
54,5
21,5
1,75
12
1,5
EGM - M36x4
EGM
M36x4
75
126
70
54
28
30
64
25,5
2
14
1,5
EGM - M36x3
EGM
M36x3
75
126
70
54
28
30
64
25,5
1,75
14
1,5
EGM - M42x4,5
EGM
M42x4,5
85
144
80
63
32
36
73,5
29,5
2,25
16
1,5
EGM - M42x3
EGM
M42x3
85
144
80
63
32
36
73,5
29,5
1,5
16
1,5
EGM - M48x5
EGM
M48x5
100
166
90
68
38
42
84
34
2,5
19
1,5
EGM - M48x3
EGM
M48x3
100
166
90
68
38
42
84
34
1,5
19
1,5
EGM - M56x5,5
EGM
M56x5,5
110
184
100
78
42
48
93,5
38
2,75
21
2
EGM - M56x4
EGM
M56x4
110
184
100
78
42
48
93,5
38
2
21
2
EGM - M64x6
EGM
M64x6
120
206
110
90
48
56
104
43,5
3
24
2
EGM - M64x4
EGM
M64x4
120
206
110
90
48
56
104
43,5
2
24
2
EGM - M72x6
EGM
M72x6
150
260
140
100
60
64
130
53
3
30
2
EGM - M72x4
EGM
M72x4
150
260
140
100
60
64
130
53
2
30
2
EGM - M80x6
EGM
M80x6
170
296
160
112
68
72
149
61
3
34
2
EGM - M80x4
EGM
M80x4
170
296
160
112
68
72
149
61
2
34
2
EGM - M100x6
EGM
M100x6
190
330
180
130
75
90
165
65,5
3
37,5
2,5
EGM - M100x4
EGM
M100x4
190
330
180
130
75
90
165
65,5
2
37,5
2,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EDF - Lowered nitrided cylindrical head ejector
Pedrotti
29.09.2021
ECST - Cylindrical holder
Pedrotti
29.09.2021
ECBF - Centering unit
Pedrotti
29.09.2021
DIN 580 ST - Liftig eye bolts, Steel
Ganter
19.06.2024
DIN580 ST - Liftig eye bolts, Steel
Berger Tools
29.05.2023
EVR-1 - Shoulder screw UNI-ISO 7379
Pedrotti
29.09.2021
EVR-2 - Guiding shoulder screw
Pedrotti
29.09.2021
EVS-1 - Level flaring head screw with enclosed metric thread
Pedrotti
29.09.2021
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
EA-2 - Table bank
Pedrotti
29.09.2021
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
Eye Bolt M16 DIN 580 - Hoists
Maschinenbau Kitz
02.05.2024
ECO-2 - Straight guide pillar
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求