目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-1 - Conical head ejector
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-1 Conical head ejector
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_1/ees_1.prj},{NB=EES-1- 7.1 x 100},{TYP=EES-1},{D1=7.1},{D2=9.0},{K=1.0},{L=100},{MATERIALE=UNI 90 Mn V Cr 8 KU},{DUREZZAC=HRC 60+-2},{DURENZZAT=HRC 45+-5},{LX=100,125,160,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
MATERIALE
Materiale
ⁿ/ₐ
DUREZZAC
Durenzza Corpo
ⁿ/ₐ
DURENZZAT
Durezza Testa
ⁿ/ₐ
EES-1- 1 x 100
EES-1
1.0
1.8
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.1 x 100
EES-1
1.1
1.8
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.2 x 100
EES-1
1.2
2.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.3 x 100
EES-1
1.3
2.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.4 x 100
EES-1
1.4
2.2
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.5 x 100
EES-1
1.5
2.2
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.6 x 100
EES-1
1.6
2.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.7 x 100
EES-1
1.7
2.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.8 x 100
EES-1
1.8
2.8
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 1.9 x 100
EES-1
1.9
2.8
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2 x 100
EES-1
2.0
3.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.1 x 100
EES-1
2.1
3.2
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.2 x 100
EES-1
2.2
3.2
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.3 x 100
EES-1
2.3
3.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.4 x 100
EES-1
2.4
3.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.5 x 100
EES-1
2.5
3.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.6 x 100
EES-1
2.6
4.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.7 x 100
EES-1
2.7
4.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.8 x 100
EES-1
2.8
4.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 2.9 x 100
EES-1
2.9
4.0
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 3 x 100
EES-1
3.0
4.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 3.1 x 100
EES-1
3.1
4.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 3.2 x 100
EES-1
3.2
4.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 3.3 x 100
EES-1
3.3
4.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
EES-1- 3.4 x 100
EES-1
3.4
4.5
0.5
UNI 90 Mn V Cr 8 KU
HRC 60+-2
HRC 45+-5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求