目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECO-2SG - Guide pillar without oil grooves for ball cages
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-2SG Guide pillar without oil grooves for ball cages
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/eco_2sg/eco_2sg.prj},{NB=ECO-2SG- 12 x 20 x 80(16)},{IDNR=},{TYP=ECO-2SG},{D1=12},{D2=16},{K=4},{L1=20},{L=80},{D3=11.4},{L2=4},{RA=2.2},{RB=4.0},{ESECUZIONE=Cementato, temperato, rettificato, lappato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{LX=80,100,120},{M=4.000},{R=0.8125},{OR1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
L1
[mm]
D3
[mm]
L2
[mm]
RA
[mm]
RB
[mm]
ECO-2SG- 12 x 80
ECO-2SG
12
16
4
20
11.4
4
2.2
4.0
ECO-2SG- 18 x 120
ECO-2SG
18
22
6
24
17.4
7
2.6
4.5
ECO-2SG- 30 x 160
ECO-2SG
30
36
6
24
29.4
7
3.2
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求