S9 G1/8 - G1/2 pneumatic - Electrically actuated directional control valves G1/8 - G1/2 - with standard solenoids
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated - ATEX version
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/exschutz/s9atex_asm.prj},{NB=HO-PA10313-0033 S9 581-1/8-00 ATEX (0)elektrisch betätigtes Wegeventil},{GG=9.728},{GK=8.566},{GG1=9.728},{GK1=8.566},{G1G=15.000},{B=40.000},{B1=63.000},{C=55.500},{C1=24.000},{C2=15.500},{C3=10.500},{D=87.500},{D1=128.000},{D2=140.000},{E=56.000},{E1=208.000},{K=5.500},{A1=5.000},{P=22.000},{H=18.000},{H1=33.500},{H2=42.500},{H3=24.500},{H4=54.000},{BD=3.200},{BD1=5.600},{T1=4.000},{S=32.000},{S1=8.000},{P1=16.600},{MODUL=2.000},{DESCRIPTION=5/2},{G=1/8},{G1=1/8},{NENN1=10312},{NENN2=10313},{NENN3=10364},{NENN4=10314},{NENN5=10315},{NENN6=},{NENN7=},{BESTELL1=S9 581RF},{BESTELL2=S9 581},{BESTELL3=S9 581RFB},{BESTELL4=S9 581S-RF},{BESTELL5=S9 581S},{BAUTYPE=1},{CONNECT1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DESCRIPTION
Model to execute
ⁿ/ₐ
G
Thread
ⁿ/ₐ
G1
External pilot air
ⁿ/ₐ
B
Width
[mm]
B1
[mm]
C
Distance Mounting holes
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E1
Total height
[mm]
K
Diameter mounting holes
[mm]
A1
[mm]
P
Thickness
[mm]
H
Distance connections
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
BD
Through hole
[mm]
BD1
Fall diameter
[mm]
T1
[mm]
S
[mm]
S1
[mm]
P1
[mm]
PO-PA10299-0033 S9 381-1/...
3/2
1/8
1/8
40.000
63.000
37.000
24.000
15.500
10.500
69.500
110.000
122.000
56.000
190.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
36.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12718-0033 S9 381-1/...
3/2
1/4
1/8
52.000
63.000
47.000
28.500
20.000
10.000
84.000
126.000
137.000
62.000
209.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
44.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16414-0033 S9 381-1/...
3/2
1/2
1/8
70.000
68.000
68.000
39.000
29.000
12.500
117.000
158.000
167.000
70.000
246.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
PO-PA10313-0033 S9 581-1/...
5/2
1/8
1/8
40.000
63.000
55.500
24.000
15.500
10.500
87.500
128.000
140.000
56.000
208.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
54.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12680-0033 S9 581-1/...
5/2
1/4
1/8
52.000
63.000
67.000
29.500
20.000
10.000
106.000
148.000
159.000
62.000
231.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16172-0033 S9 581-1/...
5/2
1/2
1/8
70.000
68.000
100.000
39.000
29.000
12.500
149.000
190.000
201.500
70.000
283.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
PO-PA10333-0033 S9 581RFG...
5/3
1/8
1/8
40.000
63.000
55.500
24.000
15.500
10.500
87.500
128.000
140.000
56.000
208.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
54.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12705-0033 S9 581RFG...
5/3
1/4
1/8
52.000
63.000
67.000
29.500
20.000
10.000
106.000
148.000
159.000
62.000
231.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16176-0033 S9 581RFG...
5/3
1/2
1/8
70.000
68.000
100.000
39.000
29.000
12.500
149.000
190.000
201.500
70.000
283.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求