V9 Directional control valve - 3/2 way valve
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated S9 - with standard solenoids
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/elektromagentisch/v9_asm.prj},{NB=HO-PA 10363-0033 V9 381H-RF-1/8-NG(0_0) V9 Ventil-(1) },{V1=7.500},{V2=25.000},{V3=16.600},{V4=3.200},{V5=22.000},{V6=22.000},{V7=16.600},{V8=9.730},{V9=12.000},{V10=8.000},{V11=8.570},{V12=17.000},{V13=5.600},{V14=4.000},{V15=40.000},{V16=25.000},{V17=8.000},{V18=8.000},{V19=12.000},{V20=22.600},{V21=2.000},{V22=15.000},{V23=1.000},{V24=20.000},{V25=1.500},{V26=3.100},{V27=6.800},{V28=9.000},{V29=17.000},{V30=12.300},{V31=12.000},{V32=11.460},{V33=6.500},{V34=8.200},{V35=2.300},{V36=7.100},{V37=14.500},{V38=22.500},{V40=2.000},{A1=9.000},{A2=14.400},{A3=36.500},{A4=2.800},{A5=5.000},{A6=10.000},{A7=20.000},{A8=8.000},{TYPE=3/2-G1/8},{TYPE2=V9 381H-RF-1/8-NG},{VERSION=1},{CONNECT1=0},{CONNECT2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model to execute
ⁿ/ₐ
PO-PA 10362-0033 V9 381RF...
3/2-G1/8
PO-PA 10363-0033 V9 381H-...
3/2-G1/8
PO-PA 10367-0033 V9 381H-...
3/2-G1/8
PO-PA 10369-0233 V9 381RF...
3/2-G1/8-NW2,5
PO-PA 10370-0233 V9 381H-...
3/2-G1/8-NW2,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求