Plug 30mm - Plug 30mm
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated S9 - with standard solenoids
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/elektromagentisch/stecker-30mm.prj},{NB=HO-SA-KY 5637-Steckern20mm Standard-plug (0)},{AUSFUEHRUNG=SA},{IDENT=KY 5637},{DREHEN=0},{BEZEICHNUNG=Standard-plug },{MODUL=1.000},{MODUL1=1.000},{LAUF=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
AUSFUEHRUNG
Version
ⁿ/ₐ
IDENT
Order-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
PO-SA-KY 5637-plug 20mm S...
SA
KY 5637
Standard-plug
PO-91-KY 6875-plug 20mm p...
91
KY 6875
plug with LED DC 24V
PO-93-KY 6816-plug 20mm p...
93
KY 6816
plug with LED AC 220V/50H...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求