Stainless Cover trunnion - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1A 10-25mm - according to ISO 6432
Accessories P1A
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1a/zubehoerp1a/schwenkedelstahl.prj},{NB=P1A-4DMJ-12},{IDNR=P1A-4DMJ},{ZYL=12.00},{WEIGHT=0.033},{A=16.50},{B=38.00},{C=58.00},{D=25.00},{E=10.00},{F=6.00},{G=8.00},{H=14.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
[mm]
WEIGHT
Weight
[kg]
A
[mm]
B
h14
[mm]
C
[mm]
D
[mm]
E
[mm]
F
e9
[mm]
G
[mm]
H
[mm]
P1A-4CMJ
P1A-4CMJ
10.00
0.014
12.50
26.00
38.00
20.00
8.00
4.00
6.00
10.00
P1A-4DMJ
P1A-4DMJ
12.00
0.033
16.50
38.00
58.00
25.00
10.00
6.00
8.00
14.00
P1A-4DMJ
P1A-4DMJ
16.00
0.033
16.50
38.00
58.00
25.00
10.00
6.00
8.00
14.00
P1A-4HMJ
P1A-4HMJ
20.00
0.037
22.50
46.00
66.00
30.00
10.00
6.00
8.00
16.00
P1A-4HMJ
P1A-4HMJ
25.00
0.037
22.50
46.00
66.00
30.00
10.00
6.00
8.00
20.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求