Clevis bracket MP4 - 20-100
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Accessories P1P 20-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1p/zubehoerp1p/p1p4me.prj},{NB=P1C-4LMEE_GegenlagerMP4},{ZYL=40.000},{IDNR=P1C-4LME},{WEIGHT=0.13},{E=52.000},{EW=28.000},{FL=25.000},{L=16.000},{I2=5.50},{CD=12.000},{MR=12.000},{XD=77.000},{H7=14.000},{H8=10.000},{N=60.000},{BA=35.000},{RT=6.000},{VA=4.000},{R2=5.000},{RA=38.000},{D2=11.00},{D3=6.60},{Y=0.00},{Y1=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ZYL
Cylinder diameter
[mm]
IDNR
ⁿ/ₐ
WEIGHT
Weight
[kg]
E
[mm]
EW
Width
[mm]
FL
+/-0.2
[mm]
L
[mm]
I2
[mm]
CD
H9
[mm]
MR
[mm]
XD
[mm]
P1P-4HME_MP4
20.000
P1P-4HME
0.04
34.000
16.000
20.000
14.000
2.60
8.000
8.000
63.000
P1P-4JME_MP4
25.000
P1P-4JME
0.05
38.000
16.000
20.000
14.000
2.60
8.000
8.000
65.000
P1C-4KME_MP4
32.000
P1C-4KME
0.09
45.000
26.000
22.000
13.000
5.50
10.000
10.000
73.000
P1C-4LME_MP4
40.000
P1C-4LME
0.13
52.000
28.000
25.000
16.000
5.50
12.000
12.000
77.000
P1C-4MME_MP4
50.000
P1C-4MME
0.17
65.000
32.000
27.000
16.000
6.50
12.000
12.000
80.000
P1C-4NME_MP4
63.000
P1C-4NME
0.36
75.000
40.000
32.000
21.000
6.50
16.000
16.000
89.000
P1C-4PME_MP4
80.000
P1C-4PME
0.46
95.000
50.000
36.000
22.000
10.00
16.000
16.000
100.000
P1C-4QME_MP4
100.000
P1C-4QME
0.83
115.000
60.000
41.000
27.000
10.00
20.000
20.000
118.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求