Clevis bracket AB6 - 32-125
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Accessories P1P 20-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1p/zubehoerp1p/p1c-4kmca2.prj},{NB=P1C-4MMCAGAbelbefestigung GA},{IDNR=P1C-4MMCA},{ZYL=50.000},{WEIGHT=0.17},{C=54.000},{E=65.000},{B2=45.000},{B1=21.000},{T=4.000},{B3=4.300},{R2=22.000},{L1=14.000},{FL=27.000},{I2=6.500},{L=17.000},{CN=16.000},{R1=18.000},{XD=170.000},{RA=46.500},{D=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
Cylinder diameter
[mm]
WEIGHT
Weight
[mm]
C
[mm]
E
[mm]
B2
d12
[mm]
B1
H14
[mm]
T
[mm]
B3
[mm]
R2
[mm]
L1
[mm]
FL
+/-0.2
[mm]
I2
[mm]
L
[mm]
CN
F7
[mm]
R1
[mm]
XD
[mm]
P1C-4KMCA Clevis bracket ...
P1C-4KMCA
32.000
0.09
41.000
45.000
34.000
14.000
3.000
3.300
17.000
11.500
22.000
5.500
12.000
10.000
11.000
142.000
P1C-4LMCA Clevis bracket ...
P1C-4LMCA
40.000
0.13
48.000
52.000
40.000
16.000
4.000
4.300
20.000
12.000
25.000
5.500
15.000
12.000
13.000
160.000
P1C-4MMCA Clevis bracket ...
P1C-4MMCA
50.000
0.17
54.000
65.000
45.000
21.000
4.000
4.300
22.000
14.000
27.000
6.500
17.000
16.000
18.000
170.000
P1C-4NMCA Clevis bracket ...
P1C-4NMCA
63.000
0.36
60.000
75.000
51.000
21.000
4.000
4.300
25.000
14.000
32.000
6.500
20.000
16.000
18.000
190.000
P1C-4PMCA Clevis bracket ...
P1C-4PMCA
80.000
0.58
75.000
95.000
65.000
25.000
4.000
4.300
30.000
16.000
36.000
10.000
20.000
20.000
22.000
210.000
P1C-4QMCA Clevis bracket ...
P1C-4QMCA
100.000
0.89
85.000
115.000
75.000
25.000
4.000
4.300
32.000
16.000
41.000
10.000
25.000
20.000
22.000
230.000
P1C-4RMCA Clevis bracket ...
P1C-4RMCA
125.000
1.75
110.000
140.000
97.000
37.000
6.000
6.300
42.000
24.000
50.000
10.000
30.000
30.000
30.000
275.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求