P5RS - 16-32mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Handling products
Powered by
CAD模型選擇
{parker_origa/aktorik/handlingproducts/p5rs.prj},{NB=P5RS-020DSG190B},{IDNR=P5RS-020DSG190B},{ZYL=20.00},{A=128.00},{B=68.00},{C=55.00},{D=78.00},{E=47.00},{F=15.00},{G=46.000},{H=62.50},{H1=60.00},{I=M6 x 7 dp.P.C.D46},{I1=6.00},{I3=7.00},{J=38.00},{K=10.00},{L=M6 x 8 dp},{L1=6.00},{L2=8.00},{M=17.00},{N=27.00},{O=18.50},{P=G1/8},{P1=9.728},{Q=10.00},{Q1=3.50},{S1=10.00},{S2=22 x 2,5 dp},{S22=22.00},{S23=2.50},{T=32 x 3 dp},{T1=32.00},{T2=3.00},{U=D 8,6 through, D14 x 8,5 deep, M10 x 15 deep},{U1=8.60},{U2=14.00},{U3=8.50},{U4=10.00},{U5=15.00},{V=M4 x 6 dp},{V1=4.00},{V2=6.00},{W1=M12 x 1,0},{W11=12.00},{W2=23.00},{W3=32.00},{X1=8.00},{X2=19.00},{Y1=---},{Y2=0.00},{N1=14.50},{N2=10.00},{T3=27.00},{T4=3.00},{W4=16.00},{W5=10.00},{W6=4.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
ZYL
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
H1
[mm]
I
ⁿ/ₐ
J
[mm]
K
[mm]
L
ⁿ/ₐ
M
[mm]
N
[mm]
O
[mm]
P
ⁿ/ₐ
Q
[mm]
S1
[mm]
S2
ⁿ/ₐ
T
ⁿ/ₐ
U
ⁿ/ₐ
V
ⁿ/ₐ
W1
ⁿ/ₐ
W2
[mm]
W3
[mm]
X1
[mm]
X2
[mm]
Y1
ⁿ/ₐ
Y2
[mm]
P5RS-016DSG190B
P5RS-016DSG190B
16.00
108.00
58.00
47.00
62.00
38.00
15.00
38.000
50.00
48.00
M5 x 7 dp.P.C.D38
33.00
8.00
M5 x 8 dp
14.00
26.00
15.50
G1/8
8.00
6.00
17 x 2,5 dp
24 x 3 dp
D 6,8 through, D11 x 6,5 ...
M3 x 4 dp
M10 x 1,0
27.00
26.00
7.00
17.00
---
0.00
P5RS-020DSG190B
P5RS-020DSG190B
20.00
128.00
68.00
55.00
78.00
47.00
15.00
46.000
62.50
60.00
M6 x 7 dp.P.C.D46
38.00
10.00
M6 x 8 dp
17.00
27.00
18.50
G1/8
10.00
10.00
22 x 2,5 dp
32 x 3 dp
D 8,6 through, D14 x 8,5 ...
M4 x 6 dp
M12 x 1,0
23.00
32.00
8.00
19.00
---
0.00
P5RS-025DSG190B
P5RS-025DSG190B
25.00
135.50
77.00
58.50
84.00
55.00
15.50
48.000
67.00
65.00
M6 x 9 dp P.C.D48
41.50
10.00
M6 x 8 dp
17.00
37.00
20.00
G1/8
12.00
13.00
22 x 3 dp
32 x 3,7 dp
D 8,6 through, D14 x 8,5 ...
M4 x 5 dp
M14 x 1,5
36.00
37.00
8.00
22.00
MC150M
52.00
P5RS-032DSG190B
P5RS-032DSG190B
32.00
170.00
94.00
69.50
106.00
68.00
20.00
55.000
85.00
83.00
M8 x 10 dp. P.C.D55
49.50
12.50
M8 x 8,5 dp
20.00
47.00
24.00
G1/8
12.00
13.00
26 x 3 dp
35 x 4,7 dp
D 10,5 through, D18 x 10,...
M5 x 5 dp
M20 x 1,5
43.00
47.00
12.00
30.00
MC225M
62.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求