目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
AO - Adapter bonded seal to F37 seal/O-Ring | ISO 6164
Parker
Parflange® F37
ISO 6164
Components
Powered by
CAD模型選擇
{parker/parflange_f37/iso6164/components/ao_adapter_verbunddichtung_iso6164.prj},{NB=AO - Adapter Verbunddichtung zu F37 Dichtung/O-Ring AO80CFX},{ERMETO=AO80CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{L=7},{WEIGHT=9999.99999},{ZOOM=0.900},{ZFACTOR=1.200},{D1=152.000},{D2=120.000},{BT=1.500},{BS=144.300},{ERMETO2=AO80CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
L
Width
[mm]
WEIGHT
Weight
[kg]
AO - Adapter bonded seal ...
AO32CFX
Steel, zinc plated, Cr(VI...
2
7
0.09720
AO - Adapter bonded seal ...
AO40CFX
Steel, zinc plated, Cr(VI...
2 1/2
7
0.13380
AO - Adapter bonded seal ...
AO48CFX
Steel, zinc plated, Cr(VI...
3
7
0.20350
AO - Adapter bonded seal ...
AO64CFX
Steel, zinc plated, Cr(VI...
4
7
9999.99999
AO - Adapter bonded seal ...
AO80CFX
Steel, zinc plated, Cr(VI...
5
7
9999.99999
AO - Adapter bonded seal ...
AO32SSX
Stainless Steel
2
7
0.09710
AO - Adapter bonded seal ...
AO40SSX
Stainless Steel
2 1/2
7
0.13500
AO - Adapter bonded seal ...
AO48SSX
Stainless Steel
3
7
0.20500
AO - Adapter bonded seal ...
AO64SSX
Stainless Steel
4
7
0.35000
AO - Adapter bonded seal ...
AO80SSX
Stainless Steel
5
7
0.32000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求