目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TF F37 3000psi - Flare flange connection | Tube to flange connection, flat face
Parker
Parflange® F37
3000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/cfc_parts/tf_flare_flange_connection_3000psi.prj},{NB=TF -Flare flange connection F37-348-90X5.0TFCF},{ERMETO=F37-348-90X5.0TFCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{TUBE=90X5.0},{D1=72.0},{A=61.9},{B=106.4},{C=14.0},{WEIGHT=3.26000},{G=132.0},{H=135.0},{M=136.0},{N=133.0},{O=137.0},{L=50.0},{R1=14.0},{R2=65.5},{D2=103.0},{D3=91.0},{D140=17.0},{D125=10.0},{ZOOM=1.050},{ZFACTOR=1.400},{D11=101.5},{D12=90.0},{D13=72.000},{D14=5.000},{ERMETO2=F37-348-90X5.0TFCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
TUBE
Tube
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Height
[mm]
C
Pipe distance measured
[mm]
WEIGHT
Weight
[kg]
TF -Flare flange connecti...
F37-308-16X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
16X2.0
9.5
17.5
38.1
8.0
0.27500
TF -Flare flange connecti...
F37-308-18X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
18X2.0
11.5
17.5
38.1
8.0
0.24000
TF -Flare flange connecti...
F37-308-20X2.0TFCF
Steel, zinc plated, Cr(VI...
1/2
20X2.0
13.5
17.5
38.1
8.0
0.25000
TF -Flare flange connecti...
F37-308-20X2.5TFCF
Steel, zinc plated, Cr(VI...
1/2
20X2.5
13.5
17.5
38.1
8.0
0.25590
TF -Flare flange connecti...
F37-308-25X2.5TFCF
Steel, zinc plated, Cr(VI...
1/2
25X2.5
13.5
17.5
38.1
10.0
0.25000
TF -Flare flange connecti...
F37-308-25X3.0TFCF
Steel, zinc plated, Cr(VI...
1/2
25X3.0
13.0
17.5
38.1
8.0
0.24000
TF -Flare flange connecti...
F37-312-20X2.0TFCF
Steel, zinc plated, Cr(VI...
3/4
20X2.0
13.5
22.3
47.6
8.0
0.31000
TF -Flare flange connecti...
F37-312-20X2.5TFCF
Steel, zinc plated, Cr(VI...
3/4
20X2.5
12.5
22.3
47.6
8.0
0.31000
TF -Flare flange connecti...
F37-312-25X2.5TFCF
Steel, zinc plated, Cr(VI...
3/4
25X2.5
17.5
22.3
47.6
10.0
0.39000
TF -Flare flange connecti...
F37-312-25X3.0TFCF
Steel, zinc plated, Cr(VI...
3/4
25X3.0
16.5
22.3
47.6
8.0
0.39000
TF -Flare flange connecti...
F37-312-30X3.0TFCF
Steel, zinc plated, Cr(VI...
3/4
30X3.0
19.0
22.3
47.6
8.5
0.33900
TF -Flare flange connecti...
F37-312-30X4.0TFCF
Steel, zinc plated, Cr(VI...
3/4
30X4.0
19.0
22.3
47.6
8.5
0.00004
TF -Flare flange connecti...
F37-316-25X2.5TFCF
Steel, zinc plated, Cr(VI...
1
25X2.5
17.5
26.2
52.4
10.0
0.52500
TF -Flare flange connecti...
F37-316-25X3.0TFCF
Steel, zinc plated, Cr(VI...
1
25X3.0
16.5
26.2
52.4
8.0
0.00010
TF -Flare flange connecti...
F37-316-30X3.0TFCF
Steel, zinc plated, Cr(VI...
1
30X3.0
21.5
26.2
52.4
8.5
1.08530
TF -Flare flange connecti...
F37-316-30X4.0TFCF
Steel, zinc plated, Cr(VI...
1
30X4.0
19.5
26.2
52.4
8.5
0.39000
TF -Flare flange connecti...
F37-316-38X2.5TFCF
Steel, zinc plated, Cr(VI...
1
38X2.5
25.0
26.2
52.4
9.5
0.41000
TF -Flare flange connecti...
F37-316-38X3.0TFCF
Steel, zinc plated, Cr(VI...
1
38X3.0
25.0
26.2
52.4
9.0
0.40000
TF -Flare flange connecti...
F37-316-38X4.0TFCF
Steel, zinc plated, Cr(VI...
1
38X4.0
25.0
26.2
52.4
10.0
0.46500
TF -Flare flange connecti...
F37-316-38X5.0TFCF
Steel, zinc plated, Cr(VI...
1
38X5.0
25.0
26.2
52.4
8.0
0.50000
TF -Flare flange connecti...
F37-320-30X3.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
30X3.0
21.5
30.2
58.7
8.5
0.67500
TF -Flare flange connecti...
F37-320-30X4.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
30X4.0
19.5
30.2
58.7
8.5
0.68000
TF -Flare flange connecti...
F37-320-38X3.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
38X3.0
29.0
30.2
58.7
9.0
0.56000
TF -Flare flange connecti...
F37-320-38X4.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
38X4.0
27.0
30.2
58.7
10.0
0.65980
TF -Flare flange connecti...
F37-320-38X5.0TFCF
Steel, zinc plated, Cr(VI...
1 1/4
38X5.0
25.5
30.2
58.7
8.0
0.56000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求