目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RHV42EDMXS EO - Non return valve
Parker
ERMETO Valves
Non return valves with Triple-Lok connections
Powered by
CAD模型選擇
{parker/o_ventile/03o_ruecks_t_lok/rhv42edmxs.prj},{NB=EO Rueckschlagventil 24RHV42EDMXS},{ERMETO=24RHV42EDMXS},{BESTNR=24RHV42EDMXS},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt},{AD=35, 38},{OD=1 1/2},{GEWT4=G 1 1/2},{NDMT4=47.803},{KDMT4=44.845},{Q=44.5},{ID=44.04},{RS=3.53},{T1=1.650},{I2=22.000},{F2=5.150},{A=3.100},{D7=54.800},{D6=51.050},{GEWT=1 7/8-12UN},{NDMT=47.6250},{KDMT=45.1053},{TTYP=12UN},{BB2=9.800},{DD1=35.080},{BB1=27.500},{C1=65},{ZOOM=2.000},{ZFACTOR=2.500},{C2=70},{L5=113.0},{LL=91.0},{DN=29.0},{WEIGHT=1.65640},{PNCF=210},{PNA3C=140},{ED3=50.700},{ED4=44.700},{EDL1=2.000},{XOMD=MIN},{WERKSTOFFVIS=Stahl, verzinkt},{ERMETO2=24RHV42EDMXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT4
BSPP Thraed T4
ⁿ/ₐ
GEWT
Thread JIC SAE T
ⁿ/ₐ
C1
Width across flats
[mm]
C2
Width across flats
[mm]
L5
Length
[mm]
LL
Length
[mm]
DN
Nominal diameter
[mm]
WEIGHT
Weight
[kg]
EO Non return valve 4RHV4...
4RHV42EDMXS
Steel, zinc yellow plated
6
1/4
G 1/8
7/16-20UNF
19
19
48.0
40.0
3.5
0.00168
EO Non return valve 5-4RH...
5-4RHV42EDMXS
Steel, zinc yellow plated
8
5/16
G 1/4
1/2-20UNF
22
24
59.5
47.5
5.5
0.11350
EO Non return valve 6RHV4...
6RHV42EDMXS
Steel, zinc yellow plated
10
3/8
G 1/4
9/16-18UNF
24
27
62.0
50.0
7.5
0.13840
EO Non return valve 8RHV4...
8RHV42EDMXS
Steel, zinc yellow plated
12
1/2
G 3/8
3/4-16UNF
27
32
67.0
55.0
9.5
0.20199
EO Non return valve 10RHV...
10RHV42EDMXS
Steel, zinc yellow plated
14, 15, 16
5/8
G 1/2
7/8-14UNF
32
36
76.0
62.0
11.5
0.30990
EO Non return valve 12RHV...
12RHV42EDMXS
Steel, zinc yellow plated
18, 20
3/4
G 3/4
1 1/16-12UN
41
46
84.5
68.5
15.0
0.55040
EO Non return valve 16RHV...
16RHV42EDMXS
Steel, zinc yellow plated
25
1
G 1
1 5/16-12UN
46
50
89.5
71.5
19.0
0.69170
EO Non return valve 20RHV...
20RHV42EDMXS
Steel, zinc yellow plated
28, 30, 32
1 1/4
G 1 1/4
1 5/8-12UN
60
60
102.0
82.0
24.0
1.21191
EO Non return valve 24RHV...
24RHV42EDMXS
Steel, zinc yellow plated
35, 38
1 1/2
G 1 1/2
1 7/8-12UN
65
70
113.0
91.0
29.0
1.65640
EO Non return valve 4RHV4...
4RHV42EDMXSCF
Steel, zinc plated, chrom...
6
1/4
G 1/8
7/16-20UNF
19
19
48.0
40.0
3.5
0.06660
EO Non return valve 5-4RH...
5-4RHV42EDMXSCF
Steel, zinc plated, chrom...
8
5/16
G 1/4
1/2-20UNF
22
24
59.5
47.5
5.5
0.11350
EO Non return valve 6RHV4...
6RHV42EDMXSCF
Steel, zinc plated, chrom...
10
3/8
G 1/4
9/16-18UNF
24
27
62.0
50.0
7.5
0.13840
EO Non return valve 8RHV4...
8RHV42EDMXSCF
Steel, zinc plated, chrom...
12
1/2
G 3/8
3/4-16UNF
27
32
67.0
55.0
9.5
0.22590
EO Non return valve 10RHV...
10RHV42EDMXSCF
Steel, zinc plated, chrom...
14, 15, 16
5/8
G 1/2
7/8-14UNF
32
36
76.0
62.0
11.5
0.32400
EO Non return valve 12RHV...
12RHV42EDMXSCF
Steel, zinc plated, chrom...
18, 20
3/4
G 3/4
1 1/16-12UN
41
46
84.5
68.5
15.0
0.60040
EO Non return valve 16RHV...
16RHV42EDMXSCF
Steel, zinc plated, chrom...
25
1
G 1
1 5/16-12UN
46
50
89.5
71.5
19.0
0.69170
EO Non return valve 20RHV...
20RHV42EDMXSCF
Steel, zinc plated, chrom...
28, 30, 32
1 1/4
G 1 1/4
1 5/8-12UN
60
60
102.0
82.0
24.0
1.21700
EO Non return valve 24RHV...
24RHV42EDMXSCF
Steel, zinc plated, chrom...
35, 38
1 1/2
G 1 1/2
1 7/8-12UN
65
70
113.0
91.0
29.0
1.70000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求