目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
MRO Adapter - Male female thread tee
Parker
PARKER Adapters
NPTF Adapters Male/Female
Powered by
CAD模型選擇
{parker/n_adapter/02n_nptf_aufs_eins/mro.prj},{NB=Adapter T-Stutzen 1MRO-SS},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.450},{ERMETO=1MRO-SS},{BESTNR=1MRO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{PTM=1-11 1/2},{PTF=1-11 1/2},{D=24.000},{D1=29.000},{N=50.000},{N1=41.000},{XX=36.000},{Y=41.000},{L3=24.300},{DB=41.000},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=1MRO-SS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTM
Thread NPT/NPTF
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
D
Bore
[mm]
D1
Bore 1
[mm]
N
Overall length
[mm]
N1
Overall length 1
[mm]
XX
Distance
[mm]
Y
HEX Body
[mm]
Adapters Male female thre...
1/8MRO-SS
Stainless Steel
1/8-27
1/8-27
5.000
8.000
20.000
17.000
14.000
14.000
Adapters Male female thre...
1/4MRO-SS
Stainless Steel
1/4-18
1/4-18
7.000
11.000
28.000
22.000
19.000
19.000
Adapters Male female thre...
3/8MRO-SS
Stainless Steel
3/8-18
3/8-18
10.000
14.000
31.000
26.000
22.000
22.000
Adapters Male female thre...
1/2MRO-SS
Stainless Steel
1/2-14
1/2-14
14.000
18.000
37.000
31.000
26.000
27.000
Adapters Male female thre...
3/4MRO-SS
Stainless Steel
3/4-14
3/4-14
18.000
23.000
40.000
35.000
28.000
33.000
Adapters Male female thre...
1MRO-SS
Stainless Steel
1-11 1/2
1-11 1/2
24.000
29.000
50.000
41.000
36.000
41.000
Adapters Male female thre...
1/8MRO-S
Steel
1/8-27
1/8-27
5.000
8.000
20.000
17.000
14.000
14.000
Adapters Male female thre...
1/4MRO-S
Steel
1/4-18
1/4-18
7.000
11.000
28.000
22.000
19.000
19.000
Adapters Male female thre...
3/8MRO-S
Steel
3/8-18
3/8-18
10.000
14.000
31.000
26.000
22.000
22.000
Adapters Male female thre...
1/2MRO-S
Steel
1/2-14
1/2-14
14.000
18.000
37.000
31.000
26.000
27.000
Adapters Male female thre...
3/4MRO-S
Steel
3/4-14
3/4-14
18.000
23.000
40.000
35.000
28.000
33.000
Adapters Male female thre...
1MRO-S
Steel
1-11 1/2
1-11 1/2
24.000
29.000
50.000
41.000
36.000
41.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求