目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C8OMX Triple-Lok - Male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male metric DIN 3852-1
Powered by
CAD模型選擇
{parker/k/08/c8omx.prj},{NB=EO Winkel-Einschraubstutzen 8M18C8OMXS},{ERMETO=8M18C8OMXS},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=12},{OD=1/2},{GEWT8=M18 x 1,5},{NDMT8=18.000},{KDAT8=16.160},{TTYPT8=1.5},{GEWT=3/4-16},{NDMT=19.0500},{KDAT=17.1780},{TTYPT=UNF},{C4=22},{D1=18.3},{L=7.5},{A=16.89},{B=25.63},{C=0.90},{CC1=23.75},{CC2=20.75},{CC3=2.00},{U=11},{ID=15.54},{RS=2.62},{LL1=9.000},{LL2=4.500},{LL3=24.500},{BB2=6.600},{DD1=10.820},{D=10.000},{BB1=16.700},{M=32},{Y=19},{ZOOM=0.8},{ZFACTOR=1.0},{BBB=7.100},{M7=38},{WEIGHT=0.10890},{PN=250},{ERMETO2=8M18C8OMXS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT8
Thread Metric T8
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
U
Lenght
[mm]
M
Lenght
[mm]
Y
Width across flats
[mm]
M7
Lenght
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud elbo...
4M10C8OMXS
Steel
6
1/4
M10 x 1,0
7/16-20
13
8
23
11
27
0.03100
Triple-Lok Male stud elbo...
4M12C8OMXS
Steel
6
1/4
M12 x 1,5
7/16-20
17
10
24
13
31
0.04660
Triple-Lok Male stud elbo...
5M10C8OMXS
Steel
8
5/16
M10 x 1,0
1/2-20
13
8
24
13
26
0.04096
Triple-Lok Male stud elbo...
5M12C8OMXS
Steel
8
5/16
M12 x 1,5
1/2-20
17
10
24
13
31
0.04680
Triple-Lok Male stud elbo...
6M14C8OMXS
Steel
10
3/8
M14 x 1,5
9/16-18
17
10
27
14
34
0.05800
Triple-Lok Male stud elbo...
6M16C8OMXS
Steel
10
3/8
M16 x 1,5
9/16-18
19
10
29
19
38
0.09885
Triple-Lok Male stud elbo...
8M16C8OMXS
Steel
12
1/2
M16 x 1,5
3/4-16
19
10
32
19
38
0.10294
Triple-Lok Male stud elbo...
8M18C8OMXS
Steel
12
1/2
M18 x 1,5
3/4-16
22
11
32
19
38
0.10890
Triple-Lok Male stud elbo...
10M18C8OMXS
Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
22
11
37
22
42
0.15180
Triple-Lok Male stud elbo...
10M20C8OMXS
Steel
14, 15, 16
5/8
M20 x 1,5
7/8-14
24
11
37
22
41
0.15959
Triple-Lok Male stud elbo...
10M22C8OMXS
Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
27
12
37
22
43
0.16700
Triple-Lok Male stud elbo...
12M22C8OMXS
Steel
18, 20
3/4
M22 x 1,5
1 1/16-12
27
12
42
27
45
0.24000
Triple-Lok Male stud elbo...
12M27C8OMXS
Steel
18, 20
3/4
M27 x 2,0
1 1/16-12
32
14
42
27
50
0.27600
Triple-Lok Male stud elbo...
16M27C8OMXS
Steel
25
1
M27 x 2,0
1 5/16-12
32
14
46
33
53
0.41210
Triple-Lok Male stud elbo...
16M33C8OMXS
Steel
25
1
M33 x 2,0
1 5/16-12
38
14
46
33
53
0.38104
Triple-Lok Male stud elbo...
20M42C8OMXS
Steel
28, 30, 32
1 1/4
M42 x 2,0
1 5/8-12
50
14
52
41
58
0.64370
Triple-Lok Male stud elbo...
24M48C8OMXS
Steel
35, 38
1 1/2
M48 x 2,0
1 7/8-12
55
15
59
48
64
0.88526
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求